50 mm, 7.5-12 µm, f/2.5 LWIR FPO Manual Bayonet Lens (4215501)

50 mm, 7.5-12 µm, f/2.5 LWIR FPO Manual Bayonet Lens for FLIR R&D/Science cameras, including A67xx SLS, A85xx SLS, X69xx SLS, and X85xx SLS.

Spécifications

Données image et optiques
Bande spectrale 7.5 - 12 µm
Diamètre 68 mm (2.69 in)
Distance hyperfocale 21 m (at 8.9 µm)
Distorsion <1%
F_number 2.5
Longueur 40.6 mm (1.60 in)
Longueur focale 50 mm
Plage de mise au point 0.5 m to infinity
Spécifications environnementales et certifications
Plage de températures de fonctionnement -20°C to 50°C (-4° to 122°F)
Plage de températures de stockage -20°C to 60°C (-4°F to 140°F)
Informations générales
Poids 0.22 kg (0.49 lbs)
Transmission moyenne 94.50%

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Panier

Ajouté au panier