Discontinued
Extech 872502
Bead Wire Type J Temperature Probe (-40 to 392°F)
The Extech 872502 is a Bead Wire Temperature Probe with a subminiature Type J connector. It has a temperature range of -40°C to 200°C (-40°F to 392°F) and is compatible with most multimeters that have Type J temperature function. Complete with a 1 m (39 in) cable and a six month warranty.
Export Restrictions