Discontinued

FLIR CO-LR-LRF

108 mm Night Vision Clip-On System

Designed for long-range target detection and engagement, the FLIR CO-LR-LRF adds high-performance night vision to any standard day scope. Using an existing ballistic reticle for shot placement, the CO-LR-LRF provides immediate precision by quickly mounting in front of day optics—no rezeroing needed. Variable gain control and included XLR IR illuminator further enhance imaging in challenging light conditions.

Unwavering Precision After Dark
108 mm lens and Gen 2+/Gen 3 intensifier tubes capture excellent night vision downrange.
Front-mounting allows consistent ballistic reticle use, eliminating the need to rezero, and maintains familiar shooting position.
Quick-release Picatinny mounting ensures proper rail position and installs in seconds—no tools required.

Spécifications

Capteurs et optique
Champ de vision
Contrôle de la luminosité automatique Yes
Diamètre de pupille de sortie [mm] 50 mm
Dégagement oculaire -
Grossissement 1× (recommended to use with up to 12x day time optics)
Génération IIT Gen 2+ ID (Improved Definition) MG
Illuminateur infrarouge XLR-IR850 Detachable Long-Range
Plage de mise au point 25 m to Infinity
Réglage dioptrique -
Résolution 47-54 lp/mm
Seuil lumière vive Yes
Système d’objectif F/1.54; 108 mm
Type de photocathode Multi-Alkali
Spécifications environnementales et validations
Température de fonctionnement -40°C to +50°С (-40°F to +122°F)
Température de stockage -50°C to +70°С (-58°F to +158°F)
Alimentation
Alimentation CR123 Lithium 3V (1) or AA Alkaline 1.5V (1) or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
Autonomie de la batterie Up to 45 hours
Indicateur de batterie faible Yes (in FOV)
Mise hors tension automatique Yes
Stockage des fichiers et communications
Télécommande Wireless
UI-UX
Contrôle de gain manuel Yes
Couleur du réticule -
Indicateur IR No
Présentation du système
Dérivation_Réglage élévation -
Garantie 2 Years
Hauteur de l'axe de l'optique au-dessus du rail 40 mm
Type de réticule -
Caractéristiques physiques
Dimensions (L x l x H) 240 х 97 х 87 mm (9.4 х 3.8 х 3.4 in)
Montage sur trépied -
Poids du produit 1.1 kg (2.4 lbs)
Accessoires
Accessoires en option Extended Rail Adapter #85, FSRS (Front Scope Rail System) #38, Mil-Standard Hard Shipping/Storage Case #102, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, AMRF2200 - Advanced Modular Range Finder
Accessoires inclus Battery adapter CR123A 3V / AA 1.5V, XLR-IR850 Detachable X-Long Range Infrared Illuminator, Adjustment-Control-DeviceBattery, Picatinny adapter for AWReC (Advanced Wireless Remote Control), AWReC (Advanced Wireless Remote Control) #94, Instruction Manual with Warranty Card, Special Wrench, Light-Suppressor, Soft carrying Case, Packing Box, Lens Tissue

Accessoires

  1. FSRS (Front Scope Rail System) #38

Ressources et assistance

Datasheet

CO-LR-LRF Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Export Restrictions