Discontinued

FLIR CO-X

80 mm Night Vision Clip-On System

The FLIR CO-X clip-on system introduces night vision capability to traditional daytime optics. Intended for mid-range shooting, the CO-X mounts in front of a day scope and provides reliable night vision in minimal light conditions. Using the existing daytime reticle for shot placement eliminates the need to rezero, while quick-release Picatinny mount installs in seconds.

Mid-Range Detection, High-Grade Night Vision
No rezeroing and quick transitions between day and night optics ensure 24/7 mission capability.
Included XLR IR illuminator and manual gain control enhance Gen 2+/Gen 3 high-quality night vision.
Objective lens adapter mounts to scopes and binoculars while one AA or CR123A battery provides up to 60 hours of power.

Spécifications

Capteurs et optique
Champ de vision 12°
Contrôle de la luminosité automatique Yes
Diamètre de pupille de sortie [mm] 21 mm
Dégagement oculaire -
Grossissement 1x
Génération IIT Gen 2+ ID (Improved Definition) MG
Illuminateur infrarouge Detachable Long Range IR
Plage de mise au point 10 m to Infinity
Réglage dioptrique -
Résolution 47-54 lp/mm
Seuil lumière vive Yes
Système d’objectif F/1.44; 80 mm
Type de photocathode Multi-Alkali
Spécifications environnementales et validations
Température de fonctionnement -40°C to +50°С (-40°F to +122°F)
Température de stockage -50°C to +50°С (-58°F to +122°F)
Alimentation
Alimentation CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
Autonomie de la batterie 60 hrs (3V) / 30 hrs (1.5V)
Indicateur de batterie faible Yes (LED indicator)
Mise hors tension automatique Yes
Stockage des fichiers et communications
Télécommande Wireless
UI-UX
Contrôle de gain manuel Yes
Couleur du réticule -
Indicateur IR No
Présentation du système
Dérivation_Réglage élévation -
Garantie 2 Years
Hauteur de l'axe de l'optique au-dessus du rail -
Type de réticule -
Caractéristiques physiques
Dimensions (L x l x H) 150 × 100 × 83 mm (5.9 × 3.9 × 3.2 in)
Montage sur trépied -
Poids du produit 0.765 kg (1.7 lbs)
Accessoires
Accessoires en option Scope Mounting System 1 #40, Scope Mounting System 2 #41, Scope Mounting System 3 #42, Scope Mounting System 4 #43, Scope Mounting System 6 #44, Extended Rail Adapter #85, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, Mount for IR illuminator #60, Mil-Standard Hard Shipping/Storage Case #102
Accessoires inclus Battery adapter CR123A 3V / AA 1.5V, XLR-IR850 Detachable X-Long Range Infrared Illuminator, Battery, Light Suppressor for Day Scope, AWReC (Advanced Wireless Remote Control) #94, Quick Release Mount, Instruction Manual with Warranty Card, Soft carrying Case, Picatinny adapter for AWReC (Advanced Wireless Remote Control, Special Wrench, Packing Box, Light-Suppressor 3, Light-Suppressor 2, Light-Suppressor 1, Lens Tissue

Accessoires

Ressources et assistance

Datasheet

CO-X Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure