Discontinued

Extech RH522

Humidity and Temperature Probe For Extech RH520 Paperless Chart Recorders

The Extech RH522 is a replacement Humidity Temperature Probe for the RH520 Paperless Chart Recorders. It measures -28°C to 60°C (-20°F to 140°F) and 10% to 95% RH. No calibration required. For use with models RH520A, RH520A-220, and RH520A-240.

Export Restrictions