Discontinued

FLIR T-MAIM

Multispectral Aiming/Illumination Module

The FLIR T-MAIM is a multi-laser aiming system equipped with collimated visible and near-IR lasers. Built-in IR illuminator and near-IR aiming laser provide covert tactical precision when paired with night vision devices while manually-controlled pulse mode prevents confusion among multiple users. 256 discrete power intervals allow user-customization and included safety-mode tactical remote ensures appropriate laser intensity during training exercises.

Undeniably Powerful, Completely Customizable
Co-boresighted rapid target acquisition lasers ensure consistency when switching between visible-light and night vision.
Safety remote temporarily inhibits laser power during training while pulse mode allows multiple users to reliably identify their sight in crowded environments.
Built-In IR illuminator, flashlight mount, and rugged waterproof housing work with other equipment to provide the best tactical awareness in grueling conditions.

Spécifications

Capteurs et optique
Distance de fonctionnement Illum IR >100 (low) / 2000 m (high)
Distance de fonctionnement Point IR >200 m (low) / 2000 m (high)
Distance de fonctionnement point rouge >25 m (in direct sunlight)
Divergence Illum IR 1-108 mRad
Divergence Point IR <0.5 mRad
Divergence point rouge 0.8 mRad 
Illum IR longueur d'onde 820-850 nm
Point IR longueur d'onde 820-850 nm
Point rouge longueur d'onde 620-650 nm
Spécifications environnementales et validations
Immersion Waterproof 20 meters for one hour
Alimentation
Alimentation One CR123A 3.0V DC Lithium Battery
Autonomie de la batterie >10 hours in near-IR Aim Mode
Dimensions Puissance de sortie Illum IR 500 µW (low) / 25 mW (high) 40 mW (Peak)
Dimensions Puissance de sortie Point IR 100 µW (low) / 25 mW (high) 40mW (Peak)
Dimensions Puissance de sortie Point rouge 4 mW (visible) / 5 mW (Peak) 
Présentation du système
Garantie 2 Years
Type de fixation de l'arme MIL-STD-1913
Caractéristiques physiques
Dimensions (L x l x H) 105 × 81 × 43 mm (4.2 × 3.2 × 1.7 in)
Poids du produit 0.29 kg (0.63 lbs)
Accessoires
Accessoires en option -
Accessoires inclus Packing Box, Soft Carrying Case, One Lithium Battery CR123ALens Tissue, Instruction Manual with Warranty Card, Remote Switch Assembly, SAFETY INTERLOCK (Class 1) - BLUE, Remote Switch Assembly, Tactical Full Access - BLACK

Ressources et assistance

Datasheet

T-MAIM Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure