25 mm, 3-5 µm, f/2.5 MWIR FPO Manual Bayonet Lens (4215425)

25 mm, 3-5 µm, f/2.5 MWIR FPO Manual Bayonet Lens for FLIR R&D/Science cameras, including A67xx MWIR, A85xx MWIR, X68xx MWIR, X69xx MWIR, and X85xx MWIR.

Specifiche

Dati ottici e immagine
Banda spettrale 3 - 5 µm
Diametro 68 mm (2.69 in)
Distanza iperfocale 11 m (at 4.2 µm)
Distorsione <3%
Lunghezza 52 mm (2.04 in)
Lunghezza focale 25 mm
Messa a fuoco 0.2 m to infinity
Numero_F 2.5
Ambientali e Certificazioni
Range di temperature di esercizio -20°C to 50°C (-4° to 122°F)
Range di temperature di stoccaggio -20°C to 60°C (-4°F to 140°F)
Generali
Peso 0.40 kg (0.89 lbs)
Trasmissione media 95.54%

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carrello

Aggiunto al carrello