Discontinued

Extech 42529

Wide Range IR Thermometer

The Extech 42529 Wide Range IR Thermometer with laser pointer measures non-contact surface temperature up to 320°C (600°F). It features a 6:1 distance to target ratio, fixed emissivity (0.95) that covers 90% of surface applications, audible and visual overrange indicators, and automatic data hold after the trigger is released. Comes complete with a 9 V battery and carrying case.

Risorse e supporto

User Manual

Extech 42529 User Manual GB

Certification

Extech 42529 Declaration of Conformity

Datasheet

Extech 42529 Datasheet

Export Restrictions