Discontinued
Extech 850186
Surface Temperature RTD Probe (-40 to 250°C)
The Extech 850186 is a Surface Temperature RTD Probe. It has a platinum RTD temperature sensor (100 Ohm) capable of measuring temperature from -40°C to 250°C (-40°F to 482°F).For use with the Extech model 407907. Comes with a 6 month warranty.
Export Restrictions
Aggiunto al carrello