GF77pt

Uncooled Pan/Tilt OGI Camera

Product Variations

Monitor more of your site while reducing blind spots and trips into the field. The FLIR GF77pt gives you continuous, automated monitoring across complex gas facilities, ensuring you catch potential leaks, verify them, and prioritize repairs before they become problems.
Available in LR and HR configurations, the GF77pt supports methane monitoring as well as ammonia and ethylene applications. Its remotely controlled pan-tilt system sweeps across multiple assets while the uncooled optical gas imaging and integrated visual cameras provide the context teams need to distinguish a problem leak from routine venting.
Purpose-built for FLIR ADGiLE deployments where hazardous rating solutions are not required, the GF77pt turns round-the-clock surveillance into verifiable situational awareness and helps your team act with confidence instead of guesswork.

See Every Emission Event Across Your Entire Site
With a 360° continuous pan rotation and ±90° tilt, the GF77pt offers up to 200 presets designed to monitor multiple assets across a wide area—replacing multiple fixed cameras and the inspection trips between them.
The GF77pt feeds directly into the ADGiLE solution for intelligent, round-the-clock monitoring that helps teams distinguish potential leaks from routine venting.

See Every Emission Event Across Your Entire Site

With a 360° continuous pan rotation and ±90° tilt, the GF77pt offers up to 200 presets designed to monitor multiple assets across a wide area—replacing multiple fixed cameras and the inspection trips between them.

Expand Leak Detection Without Expanding Your Fleet

Dual-streaming thermal plus visual camera feeds ensure operators have the full scene context for faster event assessment​​.

Confirm Events with Dual Thermal and Visual Context

The GF77pt feeds directly into the ADGiLE solution for intelligent, round-the-clock monitoring that helps teams distinguish potential leaks from routine venting​. 

Turn Raw Coverage into Continuous Situational Awareness
Expand Leak Detection Without Expanding Your Fleet
Confirm Events with Dual Thermal and Visual Context
Turn Raw Coverage into Continuous Situational Awareness

Choose the Right Configuration for the Gas You Need to Monitor

The GF77pt is available in two spectrally filtered configurations, allowing facilities to extend autonomous optical gas imaging beyond methane monitoring.

  • GF77pt-LR: Optimized for continuous methane monitoring across oil and gas production, processing, transportation, and related facilities.
  • GF77pt-HR: Optimized for ammonia and ethylene monitoring in industrial refrigeration, cold storage, fertilizer production, chemical manufacturing, and petrochemical operations.

Where the GF77pt Goes to Work

The GF77pt extends autonomous gas-imaging coverage across facilities where continuous monitoring matters most.

Methane applications for GF77pt-LR models include:

  • LNG processing plants — Monitor tanks, compressors, process units, and other potential methane leak points.
  • Block valves and pipeline sites — Sweep across distributed valve and pipeline points from one position.
  • Multi-asset facilities — Maintain continuous visibility across terminals and other wide-area facilities.

Ammonia and Ethylene applications for GF77pt-HR models include:

  • Industrial refrigeration and cold storage — Monitor compressors, valves, piping, and refrigeration equipment for ammonia emissions.
  • Fertilizer and chemical manufacturing — Extend autonomous monitoring across ammonia-handling and processing areas.
  • Ethylene production and processing — Monitor multiple potential emission points across petrochemical and chemical facilities.

From Detection to Response, Automatically

By delivering remote visual evidence to the control room, the GF77pt reduces reliance on manual field checks. Remote visual evidence can help teams prioritize response while limiting unnecessary field checks​​, improving efficiency for resource-constrained LDAR and emissions programs.

One Camera. A Complete Monitoring Solution.

The GF77pt isn't designed to be a standalone purchase—it's a purpose-built component of the FLIR ADGiLE continuous, autonomous monitoring solution. Together, the camera and system turn wide-area coverage into intelligent, verifiable awareness.

SOLUTION COMPONENTS:

  • FLIR GF77pt camera — Reliable uncooled OGI technology from the industry leader.
  • Pan-tilt enclosure —  Non-hazardous rated pan-tilt enclosure ensuring broad coverage of your entire site.
  • FLIR ADGiLE — The continuous and autonomous emission monitoring solution that analyzes the site, records events, and notifies selected users to help teams distinguish potential leaks from routine venting.

Specifiche

Evidenziato
Risoluzione IR 320 × 240 (76,800 pixels)
Focal Plane Array (FPA) - Pixel effettivi Uncooled microbolometer / 7 - 8.5 µm
Sensibilità termica/NETD <15 mK at 25°C
Banda spettrale LR: 7.0–8.5 µm
HR: 7.0–14.0 µm
Dati ottici e immagine
Banda spettrale LR: 7.0–8.5 µm
HR: 7.0–14.0 µm
Campo visivo (FOV) 6° lens: 6.4° × 4.9°
25° lens: 25.0° × 19.0°
Distanza minima di messa a fuoco 6° lens: 5 m (16.4 ft)
25° lens: 0.3 m (0.98 ft)
Focal Plane Array (FPA) - Pixel effettivi Uncooled microbolometer / 7 - 8.5 µm
Formati streaming immagini Sensor 1: 2 configurable-profile video streams; Sensor 2: 2 FHD video streams
Frequenza immagine 30 Hz
Full Frame Rate 30 Hz
Lunghezza focale 6° lens: 74 mm
25° lens: 18 mm
Messa a fuoco Motorized
Messa a fuoco e FOV visibile Sensor 1 FOV: 59.0° (wide) to 2.36° (narrow); focal length: 6.5 mm (wide) to 162.5 mm (tele); autofocus and one-shot rapid focus
Sensor 2 FOV and focal length vertically matched with thermal payload, excluding 42°; fixed focus.
Miglioramento digitale dell’immagine High sensitivity mode (HSM)
Modalità immagine IR image, visual image, MSX®, High Sensitivity Mode (HSM)
numero f Thermal: 6° lens: f/1.35
25° lens: f/1.04
Visual: f/1.6 to f/4.8
Regolazione automatica dell’immagine NA
Riduzione rumore NA
Risoluzione immagine termica [NETD] <25 mK at 30°C (86°F)
Risoluzione IR 320 × 240 (76,800 pixels)
Risoluzione visiva 4K 2160p
Sensibilità ai gas [NECL] LR:
CH₄ (<100 ppm × m)
N₂O (<75 ppm × m)
SO₂ (<30 ppm × m)
CH₈ (<400 ppm × m)
ΔT = 10°C, distance = 1 m
HR:
SF₆: <1 ppm × m
C₂H₄: <20 ppm × m
NH: <20 ppm × m
(ΔT = 10°C, Distance = 1 m)
Sensibilità termica/NETD <15 mK at 25°C
Streaming video IR non radiometrico H.264, MPEG4, or MJPEG
Tavolozze colori Selectable: Iron, Arctic, Rainbow, Rainbow high contrast, White hot, Black hot, Lava
Tipo sensore Uncooled microbolometer
Zoom Visual zoom, Sensor 1 only: 25× optical zoom and 12× digital zoom
Misurazioni e analisi
Accuratezza ±3°C (-20°C to 100°C)
±3% (100°C to 500°C)
Range di temperature oggetto -20°C to 80°C (-4°F to 176°F)
0°C to 250°C (32°F to 482°F)
100°C to 500°C (212°F to 932°F)
Comunicazione e Memorizzazione dati
Codifica Sensor 1: H.264 / H.265 / MPJEG; Sensor 2: H.264 / H.265 / MPJEG
Comando e controllo NA
Connettore Power, I/O, and network
I/O digitale, tipo di connettore M12 Male 12-pin A-coded (shared with ext. power)
Ingressi digitali 2 opto-isolated dry alarm contacts
Interfacce di comunicazione Ethernet from camera module
Protocolli Ethernet IPv4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X
Tipo connettore Ethernet M12 8-pin X-coded, female
Uscite digitali 2 relay contacts, 1 A maximum at 24 VAC/30 VDC; configurable between NC and NO
Generali
Pan/Tilt Pan: 360° continuous, 0.1° to 120°/sec; tilt: -90° to +90°, 0.1° to 120°/sec; acceleration: 400°/s²; pan/tilt resolution: 0.0055°; absolute positioning: yes; repeatability: ±0.05°
Alimentazione
Assorbimento 280 W
Tensione esterna 48 VDC
Ambientali e Certificazioni
Conformità aree pericolose Not applicable (non-ATEX configuration)
Direttive EMC: 2014/30/EU
EMC EN 55032:2015 Emission Requirements
EN 55035:2017 Immunity Requirements
FCC – Title 47 CFR Part 15:2019
ICES-001 Issue 4:2014
Materiale alloggiamento Aluminum
Montaggio Wall bracket, pole/corner mount
Protezione IK10, IP66/IP67, NEMA 4X
Range di temperature di esercizio -40°C to 60°C (-40°F to 140°F) standard

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carrello

Aggiunto al carrello