GFx77pt

Uncooled Pan-Tilt OGI Camera for Hazardous Areas

Product Variations

Cover more of your site from a single installation point. The FLIR GFx77pt is a remotely controlled, uncooled optical gas imaging camera built to watch over multiple assets and areas in hazardous environments.
As an ATEX/IECEX certified pan-tilt system, it can monitor for potential methane leaks from a single installation point, doing the work of several fixed units. Its pan-tilt mechanism drives each axis directly to deliver positional accuracy and repeatability for long-life, maintenance-free operation.
Purpose-built as an uncooled option within the FLIR ADGiLE platform, the GFx77pt helps you better maintain valuable capital equipment, avoid product loss, meet methane emissions reduction goals, and ensure safer work practices.

One Camera. Full 360° Coverage. Every Asset in View.
With 200 preset options for the 360° continuous pan rotation and ±90° tilt, you can program a single GFx77pt to sweep across many assets—replacing multiple fixed cameras and the inspection trips between them.
Positional intelligence keeps the camera on target, with ±0.02° positioning accuracy and variable speed from 0.05 to 180°/sec.
Dual-streaming thermal plus digital HD IP imagery lets you see more, while patented High Sensitivity Mode (HSM) increases leak detectability.

One Camera. Full 360° Coverage. Every Asset in View.

With 200 preset options for the 360° continuous pan rotation and ±90° tilt, you can program a single GFx77pt to sweep across many assets—replacing multiple fixed cameras and the inspection trips between them.

Cover More Ground From a Single Point

Positional intelligence keeps the camera on target, with ±0.02° positioning accuracy and variable speed from 0.05 to 180°/sec.​​

Stay on Target in the Harshest Conditions

Dual-streaming thermal plus digital HD IP imagery lets you see more, while patented High Sensitivity Mode (HSM) increases leak detectability.

Confirm Events with Dual Thermal and Visual Context
Cover More Ground From a Single Point
Stay on Target in the Harshest Conditions
Confirm Events with Dual Thermal and Visual Context

Where the GFx77pt Goes to Work

Sprawling sites have too many assets for fixed cameras to cover economically. The GFx77pt extends automated gas-imaging coverage across the facilities where continuous monitoring matters most.

  • LNG processing plants — Developed for gas leak detection in LNG processing plants and related sites​.
  • Block valves and pipeline sites — Sweep across distributed valve and pipeline points from one position.
  • Multi-asset facilities — Serve oil and gas facilities, gas transportation terminals, and power generation plants with continuous, autonomous leak detection​​.

One Camera. A Complete Monitoring Solution.

The GFx77pt isn't a standalone purchase: it's a pan-tilt component of the FLIR ADGiLE continuous emissions monitoring platform. Together, the camera and platform turn wide-area, 360° coverage into intelligent, verifiable awareness across your site.

SOLUTION COMPONENTS:

  • FLIR GFx77pt camera — Reliable uncooled OGI technology from the industry leader.
  • Pan-tilt enclosure — Hazardous-rated pan-tilt enclosure ensuring broad coverage of your entire site.
  • FLIR ADGiLE — The continuous and autonomous emission monitoring solution that analyzes the site, records events, and notifies selected users to help teams distinguish potential leaks from routine venting.

From Detection to Response, Automatically

The GFx77pt replaces periodic manual rounds with always-on, autonomous observation across a wide area.

  1. Monitor — Provides continuous, autonomous leak detection for methane​​.
  2. Detect — As part of ADGiLE, the GFx77pt monitors for and detects methane emissions so you can begin repairs immediately​​.
  3. Confirm — Open architecture allows third-party VMS integration for visual confirmation of a leak​​.
  4. Connect — ONVIF compliant to ease integration with standard security and NVR solutions​​.

Certified and Ready for Hazardous Environments

The GFx77pt is engineered for demanding industrial conditions, with certified construction and the full specification detail buyers need to make a confident decision.

  • Rugged stainless-steel enclosure designed for demanding industrial environments​.
  • Deploy certified configurations in applicable hazardous gas and dust environments after regional approvals are confirmed​.
  • Full technical specifications, including ATEX/IECEx ratings, FOV options, and detector details, available in the specification tables above.

Specifiche

Evidenziato
Risoluzione IR 320 × 240 (76,800 pixels)
Focal Plane Array (FPA) - Pixel effettivi Uncooled microbolometer / 7 - 8.5 µm
Sensibilità termica/NETD <25 mK at 30°C
Banda spettrale 7.0 to 8.5 µm
Dati ottici e immagine
Banda spettrale 7.0 to 8.5 µm
Campo visivo (FOV) 6° lens: 6.4° × 4.9°
25° lens: 25.0° × 19.0°
Distanza minima di messa a fuoco 6° lens: 5 m (16.4 ft)
25° lens: 0.3 m (0.98 ft)
Focal Plane Array (FPA) - Pixel effettivi Uncooled microbolometer / 7 - 8.5 µm
Formato pixel MONO 16
Frequenza immagine 30 Hz
Full Frame Rate 30 Hz
Lunghezza focale 6° lens: 74 mm
25° lens: 18 mm
Messa a fuoco One-shot contrast, motorized, manual
Messa a fuoco e FOV visibile f = 3.8 (wide) to 38 (tele) mm (F1.8 to F3.4)
horizontal angle of view approx. 67.0° (wide end) to 7.6° (tele end), 1080p mode
10x optical zoom, 12x digital zoom
Miglioramento del contrasto FSX®, histogram equalization (IR only)
Miglioramento digitale dell’immagine High sensitivity mode (HSM)
Modalità immagine IR image, visual image, MSX®, High Sensitivity Mode (HSM)
numero f Thermal: 6° lens: f/1.35
25° lens: f/1.04
Visual: f/1.6 to f/4.8
Pitch sensore 25 µm
Regolazione automatica dell’immagine NA
Riduzione rumore NA
Risoluzione IR 320 × 240 (76,800 pixels)
Risoluzione spaziale (IFOV) 1.4 mrad/pixel
Risoluzione visiva 2.38 megapixels, 1/2.8" Type Exmor R CMOS sensor
Sensibilità ai gas [NECL] CH₄ (<100 ppm × m)
N₂O (<75 ppm × m)
SO₂ (<30 ppm × m)
CH₈ (<400 ppm × m)
ΔT = 10°C, distance = 1 m
Sensibilità termica/NETD <25 mK at 30°C
Sovrimpressione With, Without
Streaming video IR non radiometrico H.264, MPEG4, or MJPEG
Tavolozze colori Selectable: Iron, Arctic, Rainbow, Rainbow high contrast, White hot, Black hot, Lava
Tipo sensore Uncooled Microbolometer
Misurazioni e analisi
Accuratezza ±5°C (±9°F) for ambient temperature 15°C to 35°C (59°F to 95°F) and object temperature above 0°C (32°F)
Opzioni di correzione Atmospheric, optics transmission, emissivity, reflected apparent temperature, external optics/window
Range di temperature oggetto -20°C to 70°C (-4°F to 158°F)
Comunicazione e Memorizzazione dati
Codifica RTSP Protocol: H.264 / MPEG4 / MJPEG
GVSP: Uncompressed
Comunicazione Ethernet GFx77pt Ethernet: GigE Vision ver. 1.2, Client API GenICam compliant, TCP/IP socket-based, FLIR proprietary
Connettore GFx77pt Ethernet: 2× M20 Ex d barrier gland direct entry for power, Ethernet CAT6
GFx77pt Fiber: Single mode fiber cable with LC connectors
I/O digitale, tipo di connettore M12 Male 12-pin A-coded (shared with ext. power)
Ingressi digitali 2× opto-isolated, Vin (low) = 0–1.5 V, Vin (high) = 3–25 V
Interfacce di comunicazione Ethernet from camera module, or via fiber optic with integral media converter
Interfaccia Ethernet GFx77pt Ethernet: Direct connection via RJ45 CAT6 cable
GFx77pt Fiber: Fiber Optic connection via integral Fiber Optic media converter, with SFP Fiber option
Protocolli Ethernet GFx77pt Ethernet: IEEE 1588, ONVIF-S, SNMP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP, ONVIF S
Streaming immagini via Ethernet GFx77pt Ethernet: Yes
GFx77pt Fiber: No
Tipo connettore Ethernet M12 8-pin X-coded, female
Uscite digitali 3× opto-isolated, 0–48 VDC, max. 350 mA (derated to 200 mA at 60°C)
Solid-state opto relay
1× dedicated as fault output (NC)
Generali
Pan/Tilt Pan: 360° continuous rotation; Tilt: 90°/-90° max from horizontal (360° continuous rotation option)
200 preset positions fitted as standard, optical encoder
Positioning accuracy: ±0.02°
Speed: variable 0.05 to 180°/sec pan and tilt (nominal), zero backlash, proportional pan/tilt control
Pan-tilt motor drive: 48 VDC variable speed, brushless DC motors
Peso 24 kg (52.91 lb)
Interfaccia utente
Interfaccia web Yes
Alimentazione
Assorbimento 72 W max
Tensione esterna 48 VDC 2.0 A max (optional factory-fitted 100–240 VAC mains PSU in base)
Ambientali e Certificazioni
Conformità aree pericolose ATEX: II 2 G Ex db, eb, op-pr, IIC T6-T4, Gb, Tamb -60°C to 70°C
II 2 D Ex tb IIIC T135°C Db
IECEx: Ex db, eb, op-pr, IIC T6-T4, Gb, Tamb -60°C to 70°C
Ex tb IIIC T135°C Db
Direttive EMC: 2014/30/EU
EMC CE Compliant to ATEX 2014/34/EC and EMC 2014/30/EU Directives
Materiale alloggiamento Stainless Steel AISI 316L
Montaggio 4 x M10 fixings on 164mm PCD
Protezione IP66, IP67, and IP68
Range di temperature di esercizio -40°C to 60°C (-40°F to 140°F) standard

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carrello

Aggiunto al carrello