Discontinued

Extech HDV-TX2

Wired Handset with Articulating Probe (2m)

The Extech HDV-TX2 is a narrow-diameter camera which delivers high image resolution in hard-to-reach areas. The two meter, semi-rigid, nondetachable probe features a 6 mm diameter camera, a 60° FOV, and a macro articulation knob. The HDV-TX2 connects to the HDV600 videoscope via patch cable (HDV-PC).

Risorse e supporto

User Manual

Extech HDV-TX2 User Manual

Certification

Extech HDV-TX2 Declaration of Conformity

Datasheet

Extech HDV-xTXx-HDV-xCAM Datasheet

Export Restrictions