New

IR6

Wide Dynamic Range Infrared Machine Vision Camera

The Flir IR6 delivers high-quality, precise non-contact thermal imaging in a rugged, compact package designed for modern machine vision and industrial automation. Featuring 640 × 480 thermal resolution and a 60 Hz frame rate, the IR6 combines wide dynamic range with accurate temperature measurement across broad temperature spans without subrange switching, helping to simplify integration and maintain continuous visibility into dynamic processes. Its compact design and industry-standard connectivity enable seamless integration into existing systems for machine vision, industrial process monitoring, early fire detection, and critical asset monitoring, providing reliable thermal data to support faster, more informed decision-making in demanding industrial environments.

Accurately measure temperatures from -20°C to 1500°C without manual subrange switching, allowing the IR6 to continuously capture changing thermal conditions. With frame rates up 60 Hz plus advanced windowing, the cameras provide sharp thermal data for fast-moving processes in machine vision, quality assurance, and industrial monitoring applications.
Simplify integration into machine vision and automation systems with GigE Vision and GenICam compatibility, providing industry-standard camera control and image streaming. Support for Atlas and Spinnaker SDKs, Gigabit Ethernet, and Power over Ethernet (PoE) helps reduce integration complexity and accelerate development for OEM and industrial applications.
Integrate thermal imaging where space is limited with an ultra-compact 29 × 37 × 56 mm form factor weighing just 65 g (2.23 oz) without the lens. Designed for demanding industrial environments, the compact IR6 gives integrators greater flexibility for installation in tight spaces, small enclosures, and automated systems.

IR6 Applications

Thermal Process and Quality Inspection

Detect thermal defects in-cycle, including seals, welds, adhesives, and batteries. At 60 Hz, IR6 captures thermal changes in moving processes for in-cycle inspection.

Process and quality inspection

OEM Thermal Machine Vision Integration

Add thermal measurement to machines, robotics, and automated inspection systems. Its compact design and GigE Vision and GenICam connectivity make IR6 suited to OEM designs where space and integration matter.

OEM machine integration

Thermal Imaging Before There is Smoke

Monitor heat to help identify abnormal conditions before visible smoke or flame develops. Continuously measure thermal conditions across battery energy storage sites, recycling facilities, warehouses, flares, and other high-risk environments.

Early fire detection

Thermal Monitoring for Critical Assets

Thermal changes can indicate developing equipment faults before failure occurs. Use continuous, non-contact thermal monitoring to track electrical cabinets, motors, transformers, bearings, and other critical assets.

Critical asset monitoring

Specifiche

Evidenziato
Interfaccia Ethernet Wired
Montaggio Lens Mount: VGA - M25
numero f 1.2
Frequenza immagine 60 Hz
Sensibilità termica/NETD ≥40 mK; f/1.0, 25°C (77°F) object, 22°C (71.6°F), ambient, spatial, and temporal filtering applied
Comunicazione e Memorizzazione dati
Alimentazione via Ethernet Power over Ethernet (PoE)
Comunicazione Ethernet GigE Vision / GenICam
Ethernet Purpose: Control, Image, Power
Ethernet standard IEEE 802.3
Interfaccia Ethernet Wired
Protocolli Ethernet GigE Vision
Tipo connettore RJ45 Ethernet Connector
Tipo Ethernet Gigabit Ethernet
Dati ottici e immagine
Banda spettrale 7.3–14 μm (LWIR)
Frequenza immagine 60 Hz
Messa a fuoco Manual
numero f 1.2
Ottiche disponibili VGA Focal Length:
7 mm
8.5 mm
14 mm
19 mm
25 mm
Pitch sensore 17 µm
Risoluzione a infrarossi 640 × 480 pixels
Sensibilità termica/NETD ≥40 mK; f/1.0, 25°C (77°F) object, 22°C (71.6°F), ambient, spatial, and temporal filtering applied
Misurazioni e analisi
Calibrazione -20°C to 1500°C (-4°F to 2732°F)*

*600°C to 1500°C (-1048°F to 2732°F) with burn-in management
Generali
Dimensioni [L × P × A] senza ottica 29 mm × 37 mm × 56 mm
Peso [senza ottica] 65 g (2.47 oz)
Ambientali e Certificazioni
Montaggio Lens Mount: VGA - M25
Montaggio su treppiede 1/4"-20
Range di temperature di esercizio -20°C to 60°C (-4 to 140°F)
*To avoid possible damage during storage, ensure that the sensor is not exposed to air. Use a lens cap or lens to cover the sensor
Umidità (esercizio e stoccaggio) Maximum 80% relative humidity, non-condensating
Alimentazione
Assorbimento Typical:

12 V: 2.8 W
24 V: 2.8 W
PoE (48 V) 3.5 W

Maximum:

12 V: 4.4 W
24 V: 4.4 W
PoE (48 V) 4.8 W

Risorse e supporto

Datasheet

Scheda tecnica FLIR IR6

Datasheet

FLIR IR6 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carrello

Aggiunto al carrello