Macro 3-5 micron, f/2.5 MWIR FPO Manual Bayonet Lens (T300385)

Macro 3-5 µm, f/2.5 MWIR FPO Manual Bayonet Lens for FLIR R&D/Science cameras, including A67xx MWIR, A85xx MWIR, X68xx MWIR, X69xx MWIR, and X85xx MWIR.

Specifiche

Dati ottici e immagine
Banda spettrale 3 - 5 µm
Diametro 76.5 mm (3.01 in)
Distanza iperfocale N/A
Distorsione < 2%
Lunghezza 114.6–130.5 mm (4.51–5.14 in)
Lunghezza focale 27–40 mm (reimaging)
Messa a fuoco ~110 mm to ~600 mm
Numero_F 2.5
Ambientali e Certificazioni
Range di temperature di esercizio -20°C to 50°C (-4° to 122°F)
Range di temperature di stoccaggio -40°C to 70°C (-40°F to 158°F)
Generali
Peso 0.895 kg (1.97 lb)
Trasmissione media > 85%

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carrello

Aggiunto al carrello