Discontinued
Extech PT150-SD
150psi Pressure Transducer
The Extech PT150-SD captures pressure measurements on hydraulic, pneumatic, air compressor, and process gas systems, as well as other industrial components. The PT150-SD features linearized current output (4 to 20 mA DC), a 6.4 mm (0.25 in) NPT port connector with a PS 6.4 mm adapter, and 1% full scale accuracy. The unit is made of corrosion-resistant stainless steel and requires a 9-30 VDC power source.
Export Restrictions