Discontinued

Extech TL620

200MHz 1X/10X Oscilloscope Probe

The Extech TL620 is a 200 MHz, 10:1 Oscilloscope Probe with a 1.2 meter cable. It features a 10 M ohm input impedance, 20 pF Capacitance, max voltage of 600 V, and 15 pF to 40 pF compensation range. Includes probe tip, ground lead, marker ring, sprung hook, and adjustment tool.

Risorse e supporto

User Manual

Extech TL620 User Manual

Export Restrictions