Discontinued
Extech TL708
Heavy Duty Large Alligator Clips
The Extech TL708 Alligator Clips have toothed jaws for the solid gripping of fine wires. They are heavy duty alligator clips with a 1000 V, 6 A CAT IV-600 V and CAT III-1000 V safety rating. Each have a 2.5 cm (1 in) jaw length and a 4.1 cm (1.6 in) jaw opening. The overall length of these alligator clips is 10.7 cm (4.2 in).
Risorse e supporto
Datasheet
Extech TLxxx Datasheet
Export Restrictions