Discontinued
Extech TL740
Industrial Plunger Style Test Clip Set
The Extech TL740 Industrial Plunger Style Test Clip Set includes a spring loaded clip with steel jaws. It has a jaw opening of 15 mm (0.6 in) and an overall length of 155 mm (6.1 in). This test clip set is rated at 1000 V, 10 A and CAT III-1000 V.
Risorse e supporto
Datasheet
Extech TLxxx Datasheet
Export Restrictions