Discontinued

Extech TL744

Flat Blade Test Probe Set

The Extech TL744 Flat Blade Test Probe Set has been designed to fit outlet receptacles. Probes are 17.8 mm (0.7 in) long with a 2.5 mm (0.1 in) flat tip. These test probes have an overall length of 12.4 cm (4.9 in). Set is rated at 1000 V, 10 A, CAT IV-600C and CAT III-1000V.

Risorse e supporto

Datasheet

Extech TLxxx Datasheet

Export Restrictions