Discontinued
Extech TL747
Electronic Sharp Test Probe Set
The Extech TL747 Electronic Sharp Test Probe Set is for use on high density components and boards and for piercing through insulation. It has a 8.9 mm (0.35 in) long tip and a 2 mm (0.08 in) diameter. This test probe set has an overall length of 10.2 cm (4 in). Set is rated at CAT III-1000V.
Risorse e supporto
Datasheet
Extech TLxxx Datasheet
Export Restrictions