Flir Meridian 9.3

Enterprise-grade compact NVR with built-in PoE for small enterprises

A part of the Flir United VMS 9.3 family, Meridian is a compact, all-in-one network video recorder (NVR) that provides a convenient plug-and-play video surveillance system perfect for small security installations with 8, 16, or 24 cameras using the Flir USS Edge Appliance. This out-of-the box system provides an intuitive and easy setup, uses the regular UVMS operator interface, and enables United VMS Web Client web interface on fixed and mobile devices.

Seamlessly extend your security system across multiple locations for real-time video from different branches and remote offices.
Meridian 9.3 is a powerful solution that operates efficiently to help your bottom line.
Simple routine maintenance and an easy-to-use interface make Meridian 9.3 built to last within complex security ecosystems.

仕様

Compliance & Certifications
ONVIF Compliance Profile S
General
Basic Access Control Integrations Yes
Form Factor Mini-PC
Global Client Yes
Max. User Access 4
Multi-site System Yes
Number of Channels 8, 16, or 24
Supports All-in-One Yes
SW Field Upgrade [with valid SSA] Yes
Thermal Integration Yes
Third Party Camera Support Yes
Video & Recording
Storage 2, 4, 6, 12, 16, or 20 TB

資料とサポート

Export Restrictions

カート

Added to cart

product image