Câmeras de Pesquisa e Ciência

High-Speed Science-Grade Camera

X-Series

In demanding environments such as scientific, defense, and aerospace research, critical testing events may only last a fraction of a second and missing data could prove costly. Having a high-performance infrared camera is therefore essential to capture and stream high-speed events flawlessly. The Flir X6980-HS and X8580-HS are high-speed, high-definition infrared cameras that offer unmatched data streaming capabilities, guaranteeing zero dropped frames. 

In fields where tests are expensive, losing even a single frame could mean missing crucial data.

Top Applications

  • Science

  • R&D Research

  • Aerospace research

View X-Series

High-Speed Camera for Range & Science Applications

RS-Series

Long-range thermal imaging can be key to accurate data collection in harsh environments and open-air test range applications. Researchers on these projects need cameras that can characterize fast thermal transients on high-speed targets, offer enhanced sensitivity and spatial resolution, and have advanced triggering and synchronization features. The Flir Range Science (RS-Series) line of cameras deliver on all of these requirements and more to improve the quality of data while saving time and frustrations inherent in long range, dynamic data capture environments.

Top Applications

  • Research & Science

  • Open-air Test Range

View RS-Series

Cooled Science Cameras

A6700-Series

Flir A6700, A6750, and A6780 cooled infrared cameras make it easy to measure temperatures of rapid thermal events and high-speed targets in a wide range of industrial, military, and manufacturing R&D applications. These affordable radiometric cameras offer the flexibility of both manual and remote-focus lens options to maximize the number of temperature measurement pixels on the object of interest. 

Available in midwave and longwave models with InSb or strained-layer superlattice sensors and with optics ranging from close-up to telephoto lenses, A6700-Series cameras allow researchers, engineers, and electronics testers to analyze and understand data faster than ever before.

Top Applications

  • Electronics Inspection

  • Manufacturing R&D

  • Non-Destructive Testing

  • Research & Science

View A6700-Series

Open Base Camera Stand

Heavy Duty Stand

This versatile camera stand is designed to provide a rock-solid foundation for fixed-mount thermal, visible, and multisensor payloads in industrial, security, and research applications. Sold separately or as a kit with A6700 MWIR cameras, this rugged, open-base architecture delivers superior strength and easier mounting access, allowing integrators and technicians to install, service, and route cables cleanly without compromising stability.

With flexible mounting configurations, generous hardware compatibility, and a design that simplifies alignment and adjustment, the Flir Heavy Duty Open Base Camera Stand helps teams deploy their systems faster and keep them operating with maximum performance.

 

Top Applications

  • Electronics Testing

  • R&D Engineering

  • Research & Science

View Camera Stand

Categorias

Categories listing

@teaser.Title

Flir X6980-HS InSb™

Câmera de Classificação Científica MWIR de Alta Velocidade

@teaser.Title

SLS Flir X6980-HS ™

Câmera de Classificação Científica LWIR de Alta Velocidade

@teaser.Title

SLS Flir X8580-HS ™

Câmera LWIR de alta definição de grau científico

@teaser.Title

Flir RS8513-HS InSb

Câmera MWIR de alta velocidade para aplicações de alcance e ciência

@teaser.Title

Flir X8580-HS InSb™

Câmera de alta definição de grau científico MWIR

@teaser.Title

Flir RS6780

Câmera de alcance e científica MWIR

@teaser.Title

Kits de pesquisa e desenvolvimento Flir A50/A70

Câmeras termográficas de montagem fixa

@teaser.Title

MWIR Flir A6780

Câmera termográfica de infravermelho de ondas médias

@teaser.Title

SLS Flir A6780

Câmera termográfica de infravermelho de ondas longas

@teaser.Title

A8580 MWIR

Câmera Termográfica HD Compacta

@teaser.Title

SLS Flir A8580

Câmera Termográfica HD LWIR Compacta

@teaser.Title

Série Flir A

Kits de ciência