Discontinued

FLIR Apollo

Thermal Clip-On System

The FLIR Apollo introduces thermal imaging to any standard daytime optic—no rezeroing needed. Fastened in front of a magnified sight via Picatinny quick-release mount, the Apollo brings state-of-the-art thermal technology to an existing set-up in seconds. Detect targets in complete darkness or through atmospheric obscurants without the need to remove daytime optics.

Fast, On-Demand Thermal Imaging
Clip-on thermal sight relies on the day scope reticle, eliminating the need to rezero.
Front-mounted thermal sight allows consistent shooting position and eye relief with an existing day scope.
FLIR Tau 2 thermal core, advanced image processing, and HD AMOLED SVGA display create a bright, sharp picture.

Specifications

Highlighted
Video Recording Optional Digital Video Recorder with SD card slot
Sensor & Optical
Active Contrast Enhancement Yes
Automatic Gain Control [AGC] Yes
Boresight Accuracy Factory aligned to 1 MOA or better
Boresight Adjustment [Pix_MOA] -
Boresight Repeatability Within 2 MOA
Boresight Retention Permanent to within 2 MOA or better
Diopter Adjustment -
Diopter Adjustment Range -
Display Brightness Discretely Adjustable to 8 Levels
Display Type AMOLED SVGA 060
Elevation Adjustment Range [NTSC _ PAL] -
Exit Pupil Diameter [mm] 40 mm
Eye Relief [mm] -
Field of View [angle] 8° × 6°
Focus Range 5m to inf.
Magnification Unity (1×)
Objective Focal Length 50 mm
Objective F_number 1:1
Objective Lens Type Germanium
Pixel Array Format 336×256
Pixel Display Format 800×600
Pixel Size 17 µm
Refresh Rate 60 Hz
Second Generation Digital Detail Enhancement [DDE] _ Sharpness Yes
Silent Shutterless NUC [SSN] Yes
Type of Focal Plane Array FLIR Tau 2
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Recoil Resistance 700 g
Storage Temperature -50°C to +70°C (-58°F to +158°F)
Power
Battery Two CR123A 3V Lithium batteries or CR123 type rechargeable batteries with voltage from 3.0V to 3.7V (2)
Battery Life Up to 4 hr (optional up to 12 hrs)
Battery status indicator Yes
External Power Supply 6 VDC/ 600mA
Start Up Time 3 sec
File Storage & Communication
Analog Input and Output Format [resolution] NTSC (640 × 480 pixels) / PAL (768 × 574 pixels)
Remote Control Wireless
Video Recording Optional Digital Video Recorder with SD card slot
UI-UX
Digital Angle Cosine Indicator -
Focus Method Manual
Information_Based Histogram Equalization [IBHEQ] _ SKY_SEA -
Reticle Color -
Smart Scene Optimization Yes
Thermal image palettes White Hot, Black Hot, Fusion, Rainbow, Globow, Ironbow 1, Ironbow 2, Sepia, Color 1, Color 2, Ice-Fire, Rain, and OEM Custom
User_Controlled Manual Non_Uniformity Correction_ Flat_Field Correction [UCMNUC_ FFC] Yes
System Overview
Digital Compass -
Digital Inclinometer -
Digital Zoom -
Height of the Scope Axis above Rail 40 mm (1.57 in)
Reticle Type No reticle
Warranty 2 years standard, 3 years with product registration
Warranty on Detector 10 Years
Windage Adjustment Range [NTSC_ PAL] -
Windage_Elevation Boresight Increment [NTSC] -
Windage_Elevation Boresight Increment [PAL] -
Physical
Dimensions [L x W x H] 217 × 74 × 82 mm (8.5 × 2.9 × 3.2 in)
Weight [w_o Batteries] 0.81 kg (1.8 lbs)
Accessories
Included Accessories Soft carrying Case, Battery Cassette, Picatinny adapter for AWReC (Advanced Wireless Remote Control), AWReC (Advanced Wireless Remote Control) #94, Instruction Manual with Warranty Card, Two Lithium Battery CR123A, Video Cable, Light-Suppressor 1, Light Suppressor for Day Scope, Packing Box, Light-Suppressor 3, Light-Suppressor 2, Lens Tissue
Optional Accesories Scope Mounting System 3 #42, Scope Mounting System 4 #43, Scope Mounting System 2 #41, Scope Mounting System 1 #40, Mil-Standard Hard Shipping/Storage Case #101, Scope Mounting System 6 #44, Extended Rail Adapter #85, IRIS Wireless Head Mounted Display, HD DVR Digital Video Recorder, Extended Battery Pack, AMRF2200 - Advanced Modular Range Finder

Accessories

  1. Extended Battery Pack

Resources & Support

Datasheet

Apollo Datasheet

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty