Security for BESS Sites

Battery Energy Storage Systems (BESS) are critical to modern energy infrastructure—but they also introduce unique security and safety challenges. Compliance standards demand robust monitoring to prevent unauthorized access, detect operational anomalies, and mitigate fire risks. With high-value assets spread across remote sites, operators need a security strategy that goes beyond cameras alone.

The answer: multilayered security—combining commercial radar, thermal cameras with temperature measurement, and visible-spectrum cameras, all orchestrated through FLIR Nexus for seamless automation and centralized control. This approach strengthens perimeter defense while supporting early hazard detection and broader fire protection strategies.

Advances in thermal imaging are also expanding the possibilities for BESS fire safety. The FLIR A70 is available as a UL 2684-listed thermal imaging fire detector, providing continuous temperature monitoring and automated alarm capabilities. Designed for integration into appropriately configured fire alarm systems following NFPA 72 requirements, the A70 adds a dedicated, listed early fire detection option to complement BESS security and operational monitoring systems.

Why BESS Sites Require More Than Basic Surveillance

BESS sites sit at the intersection of operational risk and regulatory expectation, where monitoring is not simply a security consideration but an essential part of protecting critical infrastructure. Standards such as NFPA 855 address stationary energy storage installation safety, while UL 9540A provides a test method for evaluating thermal runaway fire propagation.

This is especially critical in high-risk zones—battery containers and inverter pads—where overheating, tampering, or unauthorized access can carry significant consequences and require continuous, dependable oversight.

Yet these sites are often remote, with limited on-site staff and an unavoidable dependence on automated alerting and remote verification. Add the environmental realities of dust, fog, and low light—conditions that routinely degrade visible-only surveillance—and the limitations of a single-sensor approach become clear.

A multilayered system addresses these challenges by assigning each sensing technology to the task it performs best. Integrating these technologies into coordinated monitoring and response workflows helps operators turn individual alerts into actionable information.

The Layers: Radar, Thermal, Visible—Unified with Nexus

Commercial Radar — Wide-Area Awareness: Radar tracks movement across large perimeters and approach roads, unaffected by lighting or weather. It provides range, angle, and velocity, reducing nuisance alarms from irrelevant motion.

Thermal Cameras — All-Condition Verification + Temperature Monitoring: Thermal cameras detect intrusions and monitor heat signatures on battery containers, transformers, and cabling. With temperature measurement, they can trigger alerts when thresholds are exceeded—critical for early fire prevention and compliance reporting.

Visible Cameras — Forensic Detail & Evidence: Once an event is validated, visible cameras supply color, plate, and scene context for investigations and audits.

Flir Nexus — Compliance-Ready Orchestration: Nexus automates workflows—for example, “Radar track crosses perimeter → Thermal confirm → Visible PTZ auto-zoom → Log event for compliance”—and consolidates alerts into unified incident cards. It also supports audit trails, device health monitoring, and policy replication across multiple BESS sites.

UL-Listed Thermal Fire Detection — An Additional Layer of Protection: The FLIR A70 extends the site's protection strategy beyond intrusion detection by providing continuous, radiometric temperature monitoring and listed fire detection capabilities. Available in a UL 2684-listed configuration, the A70 can serve as a fire alarm initiating device in appropriately designed NFPA 72 systems, complementing security monitoring with dedicated early fire detection.

Together, these technologies provide BESS operators with multiple layers of detection, verification, and response to help address both physical security threats and developing thermal hazards.

a flir fh series ptz camera against a white background

Flir FH-Series R PTZ Multi-Spectral Pan-Tilt-Zoom Camera for Fire Detection and Monitoring of Surface Temperature Thresholds

a thermal image of lithium ion batteries

Lithium-ion electric vehicle batteries monitored under thermal imaging. 

Energizing Safety: What Makes a Strong Thermal Monitoring System?

To truly keep BESS operations running smoothly without the risk of meltdown, thermal monitoring systems must offer:

  • High-resolution imaging: The ability to detect even the slightest temperature variations across battery stacks, ensuring no heat anomaly slips through the cracks
  • Wide field of view: Comprehensive coverage that leaves no blind spots, just as a well-designed electrical grid leaves no home without power
  • Advanced analytics: Smart detection technology that filters out false alarms caused by reflections, weather, or routine human activity
  • 24/7 real-time monitoring: A non-stop watchdog that never sleeps, ensuring site managers stay wired into potential risks at all hours. 
  • Fire alarm system integration: Incorporate appropriately listed thermal fire detection devices into compatible fire alarm systems for coordinated notification and response.

With 640 × 480 thermal resolution, FSX® (Flexible Scene Enhancement) technology, on-the-edge analytics, and offered fields of view up to 80°, Flir’s industry-leading A500f/A700f Advanced Smart Sensor cameras provide continuous thermal monitoring capabilities for industrial facilities and BESS installations.

Flir A500f/A700f Advanced Smart Sensor Fixed-Mount Thermal Imaging Camera for Condition Monitoring and Early Fire Detection

 

For facilities requiring a UL-listed thermal fire detector, the FLIR A70 provides an additional option. Its UL 2684 listing supports use as a fire alarm initiating device within appropriately designed systems, while radiometric thermal imaging and configurable alarm functions help identify developing heat hazards before visible smoke or flames appear.

With alarm, supervisory, and fault dry-contact outputs for compatible fire alarm control panels, the A70 helps connect continuous thermal monitoring with established fire alarm infrastructure. This provides BESS operators with a recognized fire detection solution that complements battery management systems, gas detection, and other safety measures.

The FLIR FH-Series R further expands monitoring options by combining thermal and visible imaging with radiometric temperature measurement, supporting early fire detection and situational awareness across outdoor BESS environments.

Together, the A70, A500f/A700f, and FH-Series R offer complementary capabilities for protecting battery storage infrastructure, detecting developing thermal hazards, and supporting reliable operations.

Compliance and Risk Mitigation in Action

Early fire detection begins with thermal cameras configured to do more than “see” heat—they must measure it, with temperature thresholds set in line with NFPA 855 expectations so that abnormal rises are flagged before they become incidents. When a heat anomaly appears near battery containers or inverter pads, Nexus can escalate the alert automatically, ensuring the right teams are notified at the right priority. At the same time, a visible PTZ can be cued to capture contextual snapshots, while the system logs the event and supporting evidence to create a defensible compliance record without adding manual steps.

Perimeter security follows the same principle of layered certainty. Radar provides wide-area vigilance along approach roads and fence lines, while thermal verification confirms targets regardless of darkness or weather. Nexus then enforces after-hours logic with precision—movement within a restricted polygon can trigger thermal confirmation, generate a high-priority incident, and activate an audible deterrent—so responses are governed by rules, not guesswork. Crucially, this operational discipline carries through to audit readiness: Nexus maintains event histories and device health records, and produces exportable reports that demonstrate adherence to monitoring requirements and incident response protocols in a form regulators—and internal stakeholders—can trust.

Compliance Checklist: NFPA 855 & UL 9540A for BESS Sites

 

Standard / Category Safety, Monitoring & Security Considerations Check
NFPA 855
Stationary Energy Storage Systems
Continuous monitoring of battery containers and inverter pads for temperature anomalies ✓
Integration of early warning systems for thermal events ✓
Restricted access zones with automated alerts for unauthorized entry ✓
Documentation of alarms and responses for audit readiness ✓
UL 9540A
Thermal Runaway Fire Propagation Testing
Ability to detect pre-ignition conditions, including hot spots and rapid temperature increases ✓
Automated escalation workflows for critical temperature thresholds ✓
Event logging with timestamped thermal data and visual evidence ✓
Support for incident trend analysis to help prevent recurrence ✓
UL 2684
Video and Thermal Image Fire Detectors
Consider UL 2684-listed thermal imaging detectors for applicable early fire detection requirements ✓
Integrate the UL 2684-listed FLIR A70 with compatible fire alarm control equipment in appropriately designed systems ✓
Use configurable temperature-based alarm functions to identify developing heat hazards ✓
Support coordinated fire alarm notification and response procedures ✓
Best Practice Enhancements Nexus-driven automation for multilayered security and reporting ✓
Remote monitoring capabilities for distributed BESS sites ✓
Integration with VMS for centralized operator workflows ✓


Protecting BESS Infrastructure Through Multilayered Security and Early Fire Detection

As Battery Energy Storage Systems become increasingly important to global energy infrastructure, protecting these facilities requires a comprehensive strategy that addresses both physical security threats and developing operational hazards. Combining radar, thermal security cameras, visible imaging, and FLIR Nexus helps operators strengthen perimeter protection, improve situational awareness, and coordinate responses across remote installations.

Adding continuous thermal monitoring and the UL 2684-listed FLIR A70 further strengthens this approach by providing dedicated early fire detection capabilities that complement existing security and fire protection systems. Alongside the FLIR A500f/A700f and FH-Series R, these technologies help operators identify abnormal heat buildup, investigate potential hazards, and take proactive measures to protect personnel and critical equipment.

By bringing together intelligent security technologies and advanced thermal fire detection, BESS operators can reduce operational risks, protect valuable assets, and support the long-term safety, reliability, and resilience of energy storage infrastructure.

Learn more about FLIR's BESS EFD solutions.

Back to top