Discontinued

Triton™ D-Series

Visible and Thermal Pan/Tilt Dome

The compact Triton™ D-Series thermal security camera reveals intruders and other security threats in complete darkness and inclement weather using a discrete dome-style enclosure. The camera offers precise pan/tilt control and fully-programmable scan patterns, radar slew-to-cue, and slew-to-alarm functionality via IP standards. The result is clear 24/7 imaging capability.

The dual thermal and visible pan/tilt dome camera.
The Triton D-Series features 640 × 480 thermal resolution and can be fitted with a broad range of thermal lenses with focal lengths from 9 mm to 35 mm, creating FOVs from 48° to 13°.
The rugged outdoor dome enclosure provides 360° continuous pan and +45°; to -180°; tilt. Open IP standards also enable easy connectivity.
A complimentary color CCD video camera with 36x zoom provides simultaneous visible light imaging in a wide variety of environmental conditions.

规格

合规性与认证
合规性与认证 EN 61000-6-4: 2007 Class A/CISPR 22: 2005 Class A EN 61000-3-3: 1995+A1:2001+A2:2005 EN 61000-3-2: 2006 EN 50130-4: 1996+A1:1998+A2:2003 FCC Part 15, Subpart B, Class A IP 56 (IEC 60529) IEC 60068-2-27
环境
IP防护等级(防尘防水) IP56
存储温度范围 -55°C to 85°C
工作温度范围 (-25°C to 70°C ) (-25°C to 58°C )(w/black paint)
抗振动 IEC 60068-2-27
抗撞击 MIL-STD-810F "Transportation"
湿度 0-95% relative
常规
功耗 24 VDC: 75 W (max) 24 VAC: 85 VA (max)
尺寸(长 x 宽 x 高) 17" × 8" (432 × 203 mm)
探测器类型 Long-Life, Uncooled VOx Microbolometer
有效热分辨率 76800.0
热像仪像素间距 25 µm
热像仪平台类型 Outdoor PTZ Dome
热像仪波长范围 7.5 µm to 13.5 µm
热像仪阵列格式 320 × 240
热电子变焦 Up to 4× E-zoom
热调焦范围 Athermalized, Focus-Free
输入电压 24 VDC (21-30 VDC) 24 VAC (20-30 VAC)
重量 ~18.2 lb (8.3 kg); Configuration Dependent
测量与分析
可编程预设值 128.0
PTZ
位置可重复性 +/-.5 deg El, +/- .2deg Az
俯仰角-速度 +45° to -180°; 0.5° to 60°/sec
方位角/速度 Continuous 360°; 0.5° to 60°/sec
系统集成
串行控制接口 RS-232/-422; Pelco D, Bosch
以太网 Yes
兼容外部分析软件 Yes
支持的协议 IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, SCP
网络API Nexus SDK for comprehensive system control and integration Nexus CGI for http command interfaces ONVIF 2.0 Profile S
热像仪
焦距 13 mm
视场角(FOV) 34° × 28°
阵列格式 320 × 240
可见光相机
焦距 13 mm
视场角(FOV) 34° × 28°
阵列格式 320 × 240
视频和录制
NTSC或PAL复合视频 Yes: Hybrid IP & Analog
热成像视频AGC侦测区域[ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest
热成像视频AGC模式 Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
视频压缩 Two independent channels of streaming MPEG-4, H.264, or M-JPEG for each of two cameras; multiple streams per channel.
视频图像一致性优化 Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
视频流分辨率 NTSC: D1 (720 × 480) 4SIF (704 × 480) VGA (640 × 480) SIF (352 ×240) QVGA (320 × 240) PAL: D1 (720 ×576) 4CIF (704 × 576) CIF (352 × 288)

资源和支持

User Manual

FLIR Cyber Hardening Guide

Selection Guide

FLIR Security Product Matrix Selection Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.