Discontinued

TRITON™ F-Series

Thermal Security Camera

F-Series high-resolution thermal security cameras are fixed-site cameras that give you video and control over both IP and analog networks. F-Series cameras define the new standard of performance with five models that provide 640 × 480 thermal resolution to give you greater image detail, longer detection range, and better analytics performance than ever before.

Long-range threat detection with enhanced analytics
The F-Series creates greater thermal scene detail, improving threat detection and alarm assessment from greater distances.
The camera uses open IP standards and is ONVIF-compliant and streams digital video in H.264, MPEG-4, and M-JPEG formats.
The F-Series improves coverage without compromising range performance, optimizing coverage efficiency while lowering overall installation costs.

规格

合规性与认证
合规性与认证 EN 61000-6-4: 2007 Class A/CISPR 22: 2005 Class A EN 61000-3-3: 1995+A1:2001+A2:2005 EN 61000-3-2: 2006 EN 50130-4: 1996+A1:1998+A2:2003 FCC Part 15, Subpart B, Class A IP 66 (IEC 60529) IEC 60068-2-27)
环境
IP防护等级(防尘防水) IP66
存储温度范围 -55°C to 85°C
工作温度范围 -50°C to 70°C continuous operation -40°C to 70°C cold start
抗振动 IEC 60068-2-27
抗撞击 MIL-STD-810F "Transportation"
湿度 0-95% relative
除冰/抗冰 MIL-STD-810F, Method 521.1; 6 mm of ice
常规
功耗 24 VDC = 10 W; 46 W (max w/heaters) 24 VAC = 15 VA; 51 VA (max w/heaters)
尺寸(长 x 宽 x 高) 18.1" × 5.5" × 6.3" (460 × 140 × 160 mm)
探测器类型 Long-Life, Uncooled VOx Microbolometer
有效热分辨率 307200.0
热像仪像素间距 17 µm
热像仪波长范围 7.5 µm to 13.5 µm
热电子变焦 2× & 4x E-zoom
热调焦范围 Athermalized, Focus-Free
输入电压 24 VAC (21-30 VAC) 24 VDC (21-30 VDC)
重量 ~10.2 lb (4.8 kg); Configuration Dependent
系统集成
串行控制接口 RS-232/-422; Pelco D, Bosch
以太网 Yes
兼容外部分析软件 Yes
网络API Nexus SDK for comprehensive system control and integration Nexus CGI for http command interfaces ONVIF 2.0 Profile S
热像仪
热帧频 NTSC: 30 Hz or 7.5 Hz PAL: 25 Hz or 8.33 Hz
焦距 13 mm
阵列格式 640 × 480
视频和录制
NTSC或PAL复合视频 Yes: Hybrid IP & Analog
热成像视频AGC侦测区域[ROI] Default, Presets and User definable to insure optimal image quality for subjects of interest
热成像视频AGC模式 Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
视频压缩 Two independent channels of streaming MPEG-4, H.264, or M-JPEG for each of two cameras; multiple streams per channel.
视频图像一致性优化 Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
视频流分辨率 NTSC: D1 (720 × 480) 4SIF (704 × 480) VGA (640 × 480) SIF (352 ×240) QVGA (320 × 240) PAL: D1 (720 ×576) 4CIF (704 × 576) CIF (352 × 288)

资源和支持

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

您必须登录才能下载文件。

Datasheet

F-Series-Datasheet

User Manual

F Series User Manual

User Manual

F-Series PT-Series Payload Installation Guide

Configuration Guide

Nexus IP Camera Configuration Guide

Firmware Release Note

F-Series, PT-Series, and D-Series Firmware Security Patch Release Notes

Tech Note

SEC-BEST_PRACTICES-Tech-Paper-Update_USL_TDYFLIR_WEB

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Warranty

FLIR Fixed and Motorized Pan Tilt Thermal Security Cameras Limited Warranty

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.