Discontinued

ELARA™ FC-Series S

Thermal Security Camera

The award-winning FLIR ELARA™ FC-Series thermal network camera sets the standard for high quality thermal security cameras, delivering the best image detail in challenging environments. The ELARA Elara FC-Series S can do the work of numerous visible cameras, reducing the need for additional lighting infrastructure.

Best-in-class detection with minimal false alarms
The Elara FC-Series S offers 24/7 intrusion protection, with wide dynamic range thermal image processing and Digital Detail Enhancement (DDE).
An enterprise-grade build offers both IP66 and IP67 dust and water protection, for optimal performance in challenging conditions
More fields of view and resolution options than any other thermal imager

规格

合规性与认证
合规性与认证 EN 55022:2010, Class A EN 61000-3-3: 2008 EN 61000-3-2: 2006+A1: 2009 & A2 2009 EN 55024:2010 EN 51030-4: 2011 FCC Part 15, Subpart B, Class A IP 66 (IEC 60529) IEC 60068-2-27
环境
IP防护等级(防尘防水) IP66
存储温度范围 -55°C to 85°C
工作温度范围 -50°C to 70°C (continuous operation) -40°C to 70°C (cold start) 55°C high-temp op limit w/black paint
抗振动 MIL-STD-810F "Transportation"
抗撞击 IEC 60068-2-27 10g shock pulse with a 11 ms half-sine profile
湿度 0-95% relative
运输振动 FedEx free-fall drop test
除冰/抗冰 MIL-STD-810F, Method 521.1; 6 mm of ice
常规
功耗 PoE (IEEE 802.3af-2003) PoE+( IEEE 802.3at-2009 standard) 11-56 VDC 12-38 VAC
尺寸(长 x 宽 x 高) 10.2" x 4.5" x 4.2" (259 x 114 x 106 mm) w/o sunshield 11.1" x 5.1" x 4.5" (282 x 129 x 115 mm) with sunshield
探测器类型 Long-Life, Uncooled VOx Microbolometer
有效热分辨率 76800.0
热像仪像素间距 All 25 µm (FC-309 is 17 µm)
热像仪波长范围 7.5 µm to 13.5 µm
热电子变焦 Up to 4× Continuous E-zoom
热调焦范围 Athermalized, Focus-Free
输入电压 14-32 VDC 18-27 VAC
重量 4.0 lb (1.8 kg) w/o sunshield 4.8 lb (2.2 kg) with sunshield
系统集成
串行控制接口 No
以太网 Yes
兼容外部分析软件 Yes
支持的协议 IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, SCP
网络API Nexus SDK for comprehensive system control and integration Nexus CGI for http command interfaces ONVIF 2.0 Profile S
热像仪
热帧频 NTSC: 30 Hz or 7.5 Hz PAL: 25 Hz or 8.33 Hz
焦距 35 mm
阵列格式 320 × 240
视频和录制
NTSC或PAL复合视频 Yes: Hybrid IP & Analog
热成像视频AGC侦测区域[ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest
热成像视频AGC模式 Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
视频压缩 Two independent channels of H.264, MPEG-4 & M-JPEG
视频图像一致性优化 Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
视频流分辨率 D1: 720 × 576 4CIF: 704 × 576 Native: 640 × 512 Q-Native: 320 × 256 CIF: 352 × 288 QCIF: 176 × 144

资源和支持

Firmware Release Note

FLIR FC-Series R (Security) FC-Series S Firmware Security Patch v1.1

Datasheet

FLIR Elara FC-Series S Datasheet

Quick Start Guide

FLIR Elara FC-Series Quick Connect Guide

Tech Note

FLIR Elara FC-Series Application Note

User Manual

FLIR Elara FC-Series S and R Installation Manual

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Warranty

FLIR Fixed and Motorized Pan Tilt Thermal Security Cameras Limited Warranty

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Brochure

FLIR TruWitness Smart City Brochure

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.