Discontinued

FLIR GF304

制冷剂泄漏检测专用热像仪

Product Variations

FLIR GF304可在无需中断运营的情况下检测制冷剂气体泄漏。制冷剂气体有剧毒,危害环境,受到严格管制。通过及早检测制冷剂气体泄漏,公司能节省制冷剂补给成本并且限制其环境影响。FLIR Gf304使检查员能够可视化这些气体,发现隐藏的泄漏问题,并在维修完成时进行确认。

发现代价高昂的制冷剂泄漏
FLIR GF304检测速度比传统泄漏检测工具更快,这意味着您可以快速修复泄漏,从而减少收入损失。
光学气体成像是非接触式的,因此您可以从安全距离处探测有害的制冷剂泄漏。
FLIR GF304生成的图像和视频可保存至任何现成的录像机中,实现便捷存档和记录。

规格

Highlighted
Accuracy ±1°C(温度介于0-100°C之间)或者读数的±2%(温度>+100°C)
Hazardous Location Compliance NA
成像与光学
Adjustable Viewfinder 可旋转OLED取景器,800×480像素
Color LCD 4.3英寸;800×480像素
Detector Type 制冷型量子阱红外探测器
Field of View 24°×18°固定镜头
Focus 自动和手动
High Temp Option 不适用
Laser Spot 支持
MPEG Video Recording 支持
On Camera Display Widescreen 800 × 480 pixel LCD, Tiltable 800 × 480 pixel OLED viewfinder
Radiometric JPG 支持
Radiometric Video [15Hz] 不支持
Resolution 320×240
Spectral Response 8.0–8.6µm
Total Pixels 76.8
Video Camera wLamp 320万像素
Zoom 1-8倍连续数字变焦
测量与分析
Accuracy ±1°C(温度介于0-100°C之间)或者读数的±2%(温度>+100°C)
Area Box 5个(包括最小值/最大值/平均值)
Delta T 支持
Profile 1条实时线温(水平或竖直)
Spot Meter 10.0
Temperature Range -20°C至+500°C
Thermal Sensitivity +30°C时<15 mK
通讯与数据存储
Video Out HDMI
常规
Packaging Size 400×190×510 mm
环境与认证
Hazardous Location Compliance NA

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - GF GFx

您必须登录才能下载文件。

Selection Guide

FLIR GF Camera Gas Comparison Matrix

User Manual

FLIR GF3xx Series User Manual

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.