Discontinued

FLIR GFx320

本质安全型光学气体热像仪

Product Variations

FLIR GFx320 体现了天然气井场、海上平台、液化天然气站等场所的散逸烃泄漏可视化方面的技术突破。该产品已被批准用于危险场所,使测量人员能够在保证安全的情况下放心地工作。FLIR 在设计 GFx320 时充分考虑了用户的需求,采用铰接式 LCD 屏幕等符合人体工学的设计,帮助您避免在整天的测量工作中感到疲劳。

“检测”甲烷泄漏的安全方式
FLIR GFx320经独立认证为“本质安全型防爆红外热像仪”,能快速进行泄漏探测,同时维持危险场所内的安全性。
FLIR GFx320能够以符合美国环保局的OOOOa甲烷法规要求的灵敏度可视化细微的烃气泄漏。
从操作人员的舒适度出发,采用人体工学设计,使用户能够在操作中保持三点接触。

规格

Highlighted
IR Resolution 320×240像素
Detector Pitch 30µm
NETD 30°C时<10 mK
Accuracy ±1°C(温度介于0-100°C之间)或者读数的±2%(温度>100°C)
Spectral Range 3.2 – 3.4 µm
Hazardous Location Compliance ATEX/IECEx, Ex ic nC op is IIC T4 Gc II 3 G ANSI/ISA-12.12.01-2013, Class I Div 2 CSA 22.2 No. 213, Class I Div 2
成像与光学
Automatic Image Adjustment 连续/手动,线性,直方图
Camera f_number f/1.5
Color palettes 铁红色、灰色、彩虹色、极光色,熔岩色,高对比彩虹色
Detector Pitch 30µm
Detector Type FLIR锑化铟(InSb)探测器
Dynamic Range 14位
Field of view [FOV] 14.5°×10.8°
Focal Length 38 mm
Focus 手动
Frame Rate [Full Window] 60 Hz
Image Analysis 10个点测温,5个输入框(包括最大值/最小值/平均值),线温分布图,温差,发射率与测量校正
Image Modes 红外图像,可见光图像,高灵敏度模式(HSM)
IR Resolution 320×240像素
Minimum Focus Distance 0.5 m
NETD 30°C时<10 mK
Non_Radiometric IR Video 以MPEG4格式(每个片段最长60分钟)记录至存储卡
On Camera Display 800×480像素宽屏液晶显示器,800×480像素可旋转OLED取景器
Radiometric IR Video 15 Hz下直接记录至存储卡
Sensor Cooling 斯特林微制冷器(FLIR MC-3)
Spectral Range 3.2 – 3.4 µm
Total Pixels 76,800
Viewfinder Yes
Visual Image 3.2 MP,从集成的可见光相机 可自动与对应的非辐射红外视频相关联
Visual Video 以MPEG4格式(每个片段最长25分钟)记录至存储卡
Zoom 1–8倍连续数字变焦
测量与分析
Accuracy ±1°C(温度介于0-100°C之间)或者读数的±2%(温度>100°C)
Standard Temperature Range -20°C至350°C
电源
Battery Type 可充电锂离子电池
External Power Operation 交流适配器90-260VAC,50/60Hz或12 VDC车载供电
环境与认证
Ambient temperature range -20°C至40°C(爆炸性环境认证范围)
Encapsulation IP 54(IEC 60529)
Hazardous Location Compliance ATEX/IECEx, Ex ic nC op is IIC T4 Gc II 3 G ANSI/ISA-12.12.01-2013, Class I Div 2 CSA 22.2 No. 213, Class I Div 2
Mounting 标准,1/4"-20
Operating Temperature Range -20°C至50°C
Shock and Vibration 25 g(IEC 60068-2-27)/2 g(IEC 60068-2-6)
Storage Temperature Range -30°C至60°C

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - GF GFx

您必须登录才能下载文件。

User Manual

FLIR GFx3xx User Manual

Datasheet

GFx320 Datasheet

Brochure

GFx320 Brochure

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Brochure

FLIR Global Oil and Gas Industry Brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.