Discontinued

ioi PTZ Tracker

Distributed Intelligent Video Encoder

The PTZ Tracker analyzes video signals and sends alarm notifications when people, vehicles or objects cross perimeter lines, enter pre-defined regions, or are left behind or removed from scenes. Users can customize zones and define what to detect. With Pan/Tilt/Zoom (PTZ) cameras, once a moving object is detected, the PTZ tracker automatically controls the PTZ camera to autonomously track and zoom in on potential threats.

The self-contained video encoder for protecting perimeters
The ioi PTZ Tracker streams both analog and IP video (H.264, MPEG-4 SP and MJPEG) for legacy or IP-based CCTV networks.
DSP-based real-time video analysis and up to five simultaneous intrusion detection rules improve the probability of detection and reduce false alarm rates.
The unit features storage on the Edge (SoE) with remote backup, and can be configured within five minutes using a standard web browser.

规格

合规性与认证
安全性 UL, CE
环境
工作温度 0° to 60°C (32° to 140°F)
工作湿度 5% to 95% (non-condensing)
环境参数 RoHS
电磁干扰 (EMC) FCC 47 CFR Part 15, Subpart B, Class A; CE Class A
常规
H.264帧频(PAL/NTSC) D1 12/15 FPS VGA 18 FPS 2CIF 25/30 FPS CIF 25/30 FPS
MPEG-4 SP帧频(PAL/NTSC) Up to 25/30 FPS for all resolutions
功耗 DC: 3.6W, AC: 6W
存储在边缘 3,800Mb event recording
安装 Shelf/optional rack-mounting (single-unit or multiple-unit accessory)
尺寸(mm) 68.5 x 36 x 118mm (W x H x D)
尺寸(英寸) 2.7 x 1.42 x 4.61" (W x H x D)
操作系统 Windows 7, 8 and 8.1, 10
智能视频分析信道数目 1
电压 12VDC (+/-10%), 24VAC
系统集成
TV标准 Composite 1Vp-p – NTSC or PAL
串行 1x RS-485 (for PTZ camera control)
以太网(IEEE 8023-8023u) 1 x RJ45 interface
报警/命令 TCP/IP, HTTP
服务与协议 TCP/IP, UDP/IP, HTTP, SMTP, DHCP, DNS, SNTP
浏览器 Internet Explorer 10 and 11
物理连接器 1x BNC 75Ω
输入-报警输入 1x dry contact
输出/继电器输出 1x relay output (rated load 0.3A@12VDC; 1A@30VDC; 0.25A@24VAC, 50/60Hz)
视频和录制
IP视频流 H.264, MPEG-4 SP, MJPEG
比特率 CBR (128Kbps – 4Mbps), VBR
视频流 RTP/RTSP

资源和支持

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

ioi SD H.264 (v.2.3.0.2, 28-Nov-2017)

您必须登录才能下载文件。

Software Download

FLIR DNA Software - Version 2.3.0.35

您必须登录才能下载文件。

Compatibility

PTZ Cameras IOI Supported

Quick Start Guide

FLIR TRK101-101-P Quick Install Guide

Firmware Release Note

FLIR IOI-SD Firmware Release Notes v2.3.0.2

User Manual

FLIR TRK-101-P Installation Manual

Datasheet

FLIR ioi TRK-101-P Datasheet

User Manual

FLIR ioi HTML Edition Units User Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Selection Guide

FLIR Edge Devices Accessory Guide

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.