Discontinued

Quasar Quad HD Bullet

Quad HD Bullet

The Quasar Quad HD Bullet camera brings together the most advanced technologies for best-in-class broadcast quality. With Quad HD resolution and multi-shutter WDR, the Quasar Quad HD sWDR camera represents a breakthrough in resolution performance.These models offer 76 percent more detail than HD1080, with the same forensic zoom as legacy 5MP cameras. The Quad HD sWDR camera also delivers predictable storage, lower utility costs, and reducedTotal Cost of Ownership (TCO).

The greatest evidentiary detail in the toughest conditions.
The camera easily handles wide variations in motion and lighting.
When used with FLIR’s United VMS, unique adaptive streaming enhances the overall viewing experience with minimal impact on your network.

规格

合规性与认证
USA FCC 47 CFR Part 15, Subpart B, Class A; UL 60950
国际 CE (EN55022-1998 Class A; EN50130-4; EN60950; RoHS)
网络安全
安全性 User account with password protection and IP filter
环境
存储温度 -20° to 70° C (-4° to 158° F)
工作温度3 -40° to 50° C (-40° to 122° F)
湿度 95% (non-condensing)
常规
AES 1.0 to 1 / 10,000 (auto)
保修 According to FLIR RMA Policy and Process Notice
功耗 6W indoor or 13W outdoors with heater / IR
固件升级 Flash memory for upgrade of camera firmware over the network (1GB Flash / 8GB RAM)
外壳 Indoor/Outdoor: IK10 rated vandal IP66
尺寸 218 x 99 mm (8.59 x 3.89 in.)
扫描模式 Progressive
检测位置移动 On / Off / schedule
电源连接 AC / DC terminal block or PoE
白天/夜间模式 Smart / Auto / On / Off
装置重量 0.98 Kg (2.16 lbs.)
输入电压 12 VDC / 24 VAC ±10% or 802.3af PoE (Class 0)
隐私区域 On / Off - 5 zones
测量与分析
自动增益控制 Auto
PTZ
方位/俯仰云台旋转 360, ±90° and 360
系统集成
以太网 10/100/1000 Ethernet, auto sensing, half/full duplex (RJ45)
双向音频 Full duplex, line in and line out, G.711, G.726
峰值发射波长[nm] 850.0
报警输入 1 dry alarm contact
报警输出 1 relay contact, 300V AC / DC at 130 mA maximum
支持的网络浏览器 Internet Explorer 9+
照明角度 Full 60°
红外LED灯数目 6 high power / high efficiency SMD type
红外测温距离 up to 40 m (131 ft.)
网络协议 IPv4/v6, TCP/IP, UDP Unicast / Multicast, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMP, SNTP, QoS, ONVIF Profile S, IEEE 802.1X
远程配置 via web browser or supported video management software
音频连接 Terminal block
可见光相机
DSS 1/1 to 1/25 or 1/30 with up to 32x sensitivity boost in color or night mode
传感器分辨率 2688 x 1520
信噪比 ±50 dB
图像传感器 1/3° BSI CMOS
宽动态范围 2-shutter (93dB) / On / Off
机械式红外截止滤光片 Yes
灵敏度 0.3 (color)/0.04 (BW), 0 Lux with IR illuminator ON, measured with DSS OFF at 30 IRE
白平衡 Auto / indoor / outdoor / ATW / manual
红外成像系统(Iris)控制 P-iris
背光压缩 On / Off
镜头类型 CB-6204-11-I: Varifocal 3-8mm, 96°-38° HFOV, F1.4 CB-6204-21-I: Varifocal 7-22mm, 42°-14° HFOV, F1.4 Motorized with auto-focus, Auto-Iris/P-Iris, D/N
降噪 2D / 3D / Color
视频和录制
SD卡记录 microSDXC up to 128GB (Class 10)
分辨率范围 Scalable from CIF to QHD 1440p
最高性能 H.264 30/25 FPS @ 1440p + D1 (NTSC/ PAL) or H.264 15/12 FPS @ 1440p + 720p + D1 (NTSC/PAL)
视频压缩 Fully compliant multi-stream H.264 main/high/SVC/baseline profile + MJPEG (FHD)
视频带宽 Configurable between 64Kbps and 20Mbps
视频运动检测 On / Off / schedule
速率控制 CBR/VBR

资源和支持

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Quasar CM-6206 Firmware (v. 20160805)

您必须登录才能下载文件。

Software Download

FLIR DNA Software - Version 2.3.0.35

您必须登录才能下载文件。

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.