Note: For additional Kx3-Series support resources, please visit Support.FLIR.com.
High-Performance TIC
Kx3-Series
Firefighters need a low-cost, easy-to-use TIC that doesn't sacrifice clarity and performance you need—and the Flir Kx3-Series is up to the challenge. Updated for 2024, these Flir TICS offer even better image quality and sharpness, significantly noticed in low contrast scenes. This means firefighters can improve their situational awareness and depth perception, and easily navigate through smoky buildings for a more efficient search and rescue and location of the fire scene.
Which Camera Should I Choose?
Flir K33
- 240 × 180 thermal resolution
- Low range: -20°C to 150°C (-4°F to 302°F), High range: 0°C to 650°C (32°F to 1202°F)
- <40 mK NETD
IR Resolution
240 × 180 pixels
Display
4 in. LCD, 320 × 240 pixels, backlit
Object Temperature Range
–20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)
IR Resolution
240 × 180 pixels
Display
4 in. LCD, 320 × 240 pixels, backlit
Object Temperature Range
–20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)
Offering you the 6th sense in firefighting for 10 years and counting
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Firmware Download
FLIR Camera Firmware - K33, K45, K53, K55, K65
Warranty
FLIR Fire Service 2-5-10 Global Limited Warranty
Warranty
FLIR Fire Service 2-5-10 Limited Warranty (US Only)
Datasheet
FLIR Kxx Series Datasheet with Product Comparison Matrix
Brochure
FLIR Thermal Firefighting Brochure
Application Story
Flir Thermal Firefighting Cameras Vs. The Competition
Certification
ISO 9001-2015 FLIR Sweden
Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Phone
International Line:
(+1) 805 392 3775
Local Number:
(+61) 1800 413 988
Service, Repair and Calibration
Asia Pacific
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 |
Europe
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 |
Americas
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 |
