Note: For additional Kx5-Series support resources, please visit Support.FLIR.com.


Flir Kx5-Series TICs
Enhanced 2024 Models
Firefighters need thermal imaging cameras (TICs) that are designed to be rugged and easy to use without sacrificing clarity or performance. Flir Kx5-Series TICs offer our best image quality and sharpness that's clear to see in low contrast scenes. This means firefighters can improve their situational awareness and depth perception, and easily navigate through smoky buildings for a more efficient search and rescue and location of the fire scene.

A TIC for Every Firefighter
Go Above and Beyond
Get the clear view you need—even through the thickest, black smoke. Kx5 TICs provide outstanding thermal image clarity at high temperatures so you can safely navigate fire scenes.
Fight Fires Strategically
Flir TICs help incident commanders with their strategic plan of attack, visualizing the scene and locating dangerous hot spots so they can make better decisions when directing resources.
Invest in Reliability
From the K45 to the NFPA® 1801-2021-compliant K65, Flir TICs are designed to withstand the toughest firefighting conditions, whether it’s a two-meter drop, heavy water spray, or blazing hot temperatures.
The NFPA Compliant Flir K65
The K65 is designed to be fully compliant with the NFPA 1801-2021 Standard for Thermal Imagers covering usability, image quality, and durability.
The K65 produces ultra-sharp image that shows extraordinary structural, edge, and other instantly-recognizable detail.
Withstands a drop from two meters onto a concrete floor, is water resistant (IP67), and fully operating up to 260°C/500°F for 5 minutes.
Suitable for use in hazardous, potentially explosive conditions with the USB port and battery compartment sealed to restrict entry during normal operational conditions.
Offering you the 6th sense in firefighting for 10 years and counting
Which Camera Should I Choose?
Flir K65
- NFPA® 1801-2021 compliant
- 320 × 240 thermal resolution
- Low range: -20°C to 150°C (-4°F to 302°F), High range: 0°C to 650°C (32°F to 1202°F) and <30 mK NETD
IR Resolution
320 × 240 pixels
Display
4 in. LCD, 320 × 240 pixels, backlit
Object Temperature Range
–20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)
IR Resolution
320 × 240 pixels
Display
4 in. LCD, 320 × 240 pixels, backlit
Object Temperature Range
–20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Firmware Download
FLIR Camera Firmware - K33, K45, K53, K55, K65
User Manual
FLIR Kx5 Series User Manual
Warranty
FLIR Fire Service 2-5-10 Global Limited Warranty
Warranty
FLIR Fire Service 2-5-10 Limited Warranty (US Only)
Datasheet
FLIR Kxx Series Datasheet with Product Comparison Matrix
Brochure
FLIR Thermal Firefighting Brochure
Application Story
Flir Thermal Firefighting Cameras Vs. The Competition
Certification
ISO 9001-2015 FLIR Sweden
Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Phone
International Line:
(+1) 805 392 3775
Local Number:
(+61) 1800 413 988
Service, Repair and Calibration
Asia Pacific
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 |
Europe
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 |
Americas
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 |
