Pendant PTZ cameras with 30-40x Optical Zoom and Flir Edge AI Analytics

Quasar Premium 1080p Pendant PTZ Series

The Quasar Premium 1080p Pendant PTZ Series combines powerful 30-40x optical zoom with crystal-clear full HD resolution, giving security teams the ability to monitor expansive areas and capture fine details from long distances. Designed for performance in low-light and nighttime conditions, its integrated infrared illumination ensures round-the-clock visibility. With Edge AI onboard, the Quasar Premium 1080p Pendant PTZ Series intelligently detects and classifies people and vehicles in real time—enhancing situational awareness while reducing false alarms. Engineered for reliability in the toughest environments, this high-speed PTZ is ideal for safeguarding critical infrastructure, urban spaces, and perimeter security zones.

Wide-Area Coverage for Critical Infrastructure and Perimeter Security Zones

The Quasar Premium 1080p Pendant PTZ Series is built for enterprise and perimeter security with wide-area surveillance and built-in, high-end video analytics with auto-tracking and real-time object classification. 

The Quasar CP-6402-31-PA and CP-6402-41-IA deliver robust coverage for wide-open spaces, while the recessed Quasar™ CP-6402-30-RA option provides a low-profile design ideal for discreet indoor or design-sensitive installations such as lobbies, transit stations, or modern public buildings.
With up to 40x optical zoom and crisp 1080p resolution, Flir Premium 1080p Pendant Cameras capture detailed, high-quality video across expansive areas. It's perfect for identifying faces, license plates, and key objects from a distance. Whether securing indoor corridors or monitoring expansive outdoor areas, users get reliable, responsive zoom and pan capabilities for real-time tracking.
Equipped with Edge AI analytics, Flir Quasar Premium 1080p Pendant Cameras camera brings smarter surveillance to the edge. It automatically detects, classifies, and tracks people and vehicles without the need for server-based processing, reducing false alarms and enhancing response times. This built-in intelligence makes the cameras ideal for proactive security in high-traffic or mission-critical environments.
Product showcase image

Cybersecure and NDAA-Compliant

Securing your data is as important to us as site security is to you. Flir security cameras are ideal for cyber-hardened security systems for critical infrastructure and government applications. Flir development meets NDAA compliance standards by incorporating cybersecurity considerations in our process along with internal and external vulnerability tests, stringent code reviews, and rigorous IT protocols.

Video Analytics and Integration

United VMS is a powerful way to integrate and control the Quasar Premium 1080p Pendant Camera. Intuitive to use and scalable to your needs, UVMS supports analytics and hand-off from fixed cameras to Flir pan-tilt-zoom cameras.

Compare Models

 Quasar™ CP-6402-41-IA

Quasar™ CP-6402-41-IA

  • Pendant design
  • 1/2.8-in CMOS image sensor
  • Varifocal 4.3 - 170 mm 40x zoom lens, F/1.6
View Product
Quasar™ CP-6402-30-RA

Quasar™ CP-6402-30-RA

  • Unobtrusive, recessed design
  • 1/2.8-in CMOS image sensor
  • Varifocal 4.3 - 129.0 mm 30x zoom lens, F/1.6
View Product
Quasar™ CP-6402-31-PA

Quasar™ CP-6402-31-PA

  • Pendant design
  • 1/2.8-in CMOS image sensor
  • Varifocal 4.3 - 129.0 mm 30x zoom lens, F/1.6
View Product

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

FLIR Quasar Premium 4K IR PTZ, Recessed

Quick Start Guide

FLIR Quasar Premium 4K IR PTZ Quick Install Guide

Quick Start Guide

FLIR Quasar Premium 4K IR PTZ Recessed Mount Quick Install Guide

User Manual

FLIR Quasar Premium 1080p Pendant PTZ Installation & User Guide

AE Spec

FLIR Quasar Premium 1080p Pendant PTZ A&E Specifications

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Selection Guide

FLIR Edge Devices Accessory Guide

Datasheet

FLIR Quasar Premium 1080p IR PTZ Datasheet