High-Performance Videoscope Kits

Extech HDV700-Series

Portable and Easy-to-Use Solution from Extech

When problems are hiding, you need an efficient way to quickly find them, inspect them, and start a repair. Whether it’s deep in a pipe or right behind a wall, get a closer look at any issue with the Extech HDV700-Series.

This versatile, lprofessional videoscope is designed for inspecting tough spots across manufacturing, plumbing, building, HVAC/R, and automotive applications. Narrow 2-way or 4-way articulating probes let you easily maneuver through small openings—making your job easier than ever. Eight waterproof (IP67) camera probes are available for you to choose from, sold separately or as part of a kit. 

Your Solution to Challenging Inspections

Lightweight and flexible, the HDV700 Videoscope allows you to inspect hard-to-reach components without the need to disassemble any equipment. Capture survey videos and still images, add voice or text notes, and produce detailed reports that make repairs easier.

Which Product Should I Choose?

Extech HDV540

Extech HDV540

View Product
Extech HDV700

Extech HDV700

View Product
Extech HDV700-Series

Extech HDV700-Series

View Product
HDV7C-49-DUAL-1

HDV7C-49-DUAL-1

View Product
HDV7C-55-3

HDV7C-55-3

View Product
HDV7C-55-HD-1

HDV7C-55-HD-1

View Product
HDV7C-A2-39-HD-1

HDV7C-A2-39-HD-1

View Product
HDV7C-A2-45-15

HDV7C-A2-45-15

View Product
HDV7C-A4-60-1

HDV7C-A4-60-1

View Product
HDV7C-A4-60-3

HDV7C-A4-60-3

View Product
HDV7C-P28-30

HDV7C-P28-30

View Product

Extech HDV700 Series High-Performance Videoscope

Inspect areas that are difficult to reach or unsafe to access with the Extech HDV700 Series High-Performance Videoscope and probes.

Select an HDV700 Kit

Choose from five complete kits

Each kit includes:

HDV700 videoscope display, camera probe (model is kit dependent), 32 GB microSD card, USB-A to USB-C cable, HDMI Type A to Type D cable, Li-ion rechargable battery (bulit-in), universal adapter (with US, UK, EU, AUS plugs), and carrying case.

Videoscope Kit with Semi-Rigid HD Camera Probe (5.5 mm diameter × 1 m long) 

Videoscope Kit with Semi-Rigid Dual HD Camera Probe (4.9 mm diameter × 1 m long)

Videoscope Kit with HD Flexible 2-Way Articulating Camera Probe (3.9 mm diameter × 1 m long)

Videoscope Kit with Flexible 4-Way Articulating Camera Probe (6.0 mm diameter × 1 m long)

Videoscope Plumbing Kit with 28 mm Camera, 30 m Plumbing Spool and Probe Length Locator

Build Your Own HDV700 Kit

Customize a HDV700 kit for your specific application. Buy the HDV700 Videoscope Screen and add one or more camera probes to your cart.

Resources & Support

User Manual

Extech HDV540 User Manual

Certification

Extech HDV540 Declaration of Conformity

Datasheet

Extech HDV540 Datasheet

Datasheet

Extech HDV700 Datasheet

Certification

Extech HDV700 Declaration of Conformity Certificate

User Manual

Extech HDV700 User Manual

User Manual

Extech HDV7C-55-3 User Manual

User Manual

Extech HDV7C-55-HD-1 49-DUAL-1 User Manual

User Manual

Extech HDV7C-A2-39-HD-1 User Manual

User Manual

Extech HDV7C-A2-45-15 User Manual