Find it with FLIR

Thermal imaging for air tightness and energy efficiency are important quality control measures when building or renovating a home. Heat loss can account for up to 50% of total energy consumption in a building with causes ranging from air leakage through chimneys, attics and wall vents to badly sealed doorways and failing argon gas windows to missing insulation.

Detection and Visualization of Air Infiltration and Exfiltration

Adequate air exchange is important for occupant comfort, health and safety, but most buildings have a far higher rate of air leakage than necessary. The root cause is often poor design and/or construction which allows air to leak in or out. Without thermal imaging, the source of these drafts can be extremely difficult to detect and visualize. But with thermal imager in hand, inspectors and contractors can readily uncover the source of the heat issue, leading to helpful advice on the best improvements and repairs to stop energy loss.

Improving Energy Efficiency

Thermal imaging cameras are well-established as valuable inspection tools that help reveal missing insulation, HVAC air flow and equipment issues, radiant heating malfunctions, compromised roofing, and much more. By detecting and locating patterns and sources of heat loss that are invisible to the naked eye, thermal images provide convincing evidence in reports where improvements need to be made and how well they’ve been completed.
missinginsulation.jpg
Pro-Series Infrared Camera with Ignite™ Cloud

Flir E8 Pro

Give Your Customers Better Insight

Professional reports go a long way towards helping your customers understand thermal inspections and the problems they uncover. The advanced analysis and decision-making support offered in Flir Thermal Studio Pro includes a rich set of measurement tools, batch processing, the ability to pre-plan inspection routes, and customized report templates.
Learn more about Thermal Studio Suite
Thermal studio_bldg.png

FLIR ONE Series

The flexibility to inspect the way you want at a price you can afford.

Find the tool that's right for you

Flir TG165-X

Flir TG165-X

MSX® Thermal Camera

Flir C3-X

Flir C3-X

Compact Thermal Camera

Flir E8 Pro

Flir E8 Pro

Pro-Series Infrared Camera with Ignite™ Cloud