Discontinued

Extech 380803

True RMS Power Analyzer Datalogger

The Extech 380803 is a True RMS Power Analyzer and Datalogger. This power analyzer simultaneously displays the wattage, power factor (VA), voltage or frequency (Hz), and current (Amps) of the device or appliance tested. The built-in datalogger can store up to 1,012 readings, or you can save data directly to your PC using the RS-232 port and included software. Additional features include max hold, data hold, and overload protection. Battery or AC Adaptor Operation provides line isolation. Comes complete with 8 AA batteries, software, cable, power cord, AC Adaptor, and case.

Resources & Support

User Manual

Extech 380801 380803 User Manual GB

Datasheet

Extech 380801-380803 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.