Extech 380926

2000A True RMS AC/DC Clamp Meter

The Extech 380926 is a category IV, 2000-Amp, TRMS AC/DC clamp meter with a rugged 2 in. jaw to accommodate two 500 MCM cables. A built-in full-function DMM can measure AC/DC voltage and current, resistance, capacitance, frequency, duty cycle, diode and continuity. Measurements are displayed on the large 4000 count backlit display for easy viewing in dimly lit areas. Additional features include DCA push button zero, Data Hold, and Relative function. Complete with test leads and 9V battery.

Specifications

General
AC Current Clamp: 400A, 2000A; DMM: 400µA, 4000µA, 40mA, 400mA
AC Current Basic Accuracy ±(2% of reading + 5 digits)
AC Current Max Resolution Clamp: 0.1A; DMM: 0.1µA
AC Voltage 4V, 40V, 400V, 1000V
AC Voltage Basic Accuracy ±(1.2% of reading + 5 digits)
AC Voltage Max Resolution 1mV
Capacitance 50nF, 500nF, 5.0µF, 50µF
Capacitance Max Resolution 10pF
Continuity Yes
DC Current Clamp: 400.0A, 2000A; DMM: 400µA, 4000µA, 40mA, 400mA
DC Current Basic Accuracy ±(2% of reading + 5 digits)
DC Current Max Resolution Clamp: 0.1A; DMM: 0.1µA
DC Voltage 400mV, 4.0V, 40V, 400V, 1000V
DC Voltage Basic Accuracy ±(1% of reading + 2 digits)
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Duty Cycle 1% to 99%
Duty Cycle Basic Accuracy ±(1% of reading + 5 digits)
Duty Cycle Max Resolution 0.1%
Frequency 5Hz, 50Hz, 500Hz, 5kHz, 50kHz, 100kHz
Frequency Basic Accuracy ±(1% of reading + 5 digits)
Frequency Max Resolution 0.001Hz
Jaw Size 2" (50mm), conductors up to 750MCM
Resistance 400Ω, 4.0kΩ, 40kΩ, 400kΩ, 4MΩ, 40MΩ
Resistance Max Resolution 0.1Ω
True RMS Yes
Additional Details
Certifications 380926-NIST_S: CE, NIST
380926_S: CE
Dimensions 10 × 2.9 × 1.5" (255 × 73 × 38mm)
Display 5000-count segment LCD with backlighting
Power 1 × 9V (1.5) battery
Safety Category CAT IV-600V
Warranty 2 years
Weight 14oz (380g)

Resources & Support

Certification

Extech 380926 Declaration of Conformity

Datasheet

Extech 380926 Datasheet

User Manual

Extech 380926 User Manual

Export Restrictions

Cart

Added to cart