Extech 380976-K

Single Phase/Three Phase 1000A AC Power Clamp Meter Kit

The 380976-K is a Single Phase/3 Phase 1,000 Amp AC Power Clamp Meter Kit. Measures 1/3-Phase True Power (kW), Apparent Power (kVA), Reactive Power (kVAR), Horsepower (HP), Power Factor, and Phase Angle with Lead/Lag indicator. Auto Detect AC/DC Voltage measurements with simultaneous frequency display. In addition, the supplied test lead kit includes two CAT IV 72" test leads, 2 modular test probe handles, 2 plunger activated jaw clips, and 2 extra-large alligator clips. Complete with test lead kit, Type K probe, carrying case and 9V battery.

Specifications

General
AC Current 1000A
AC Current Basic Accuracy ±2%
AC Current Max Resolution 10mA
AC Microcurrent 1000µA
AC Microcurrent Basic Accuracy ±1%
AC Microcurrent Max Resolution 10nA
AC Voltage 600V
AC Voltage Basic Accuracy ±1%
AC Voltage Max Resolution 0.1mV
Apparent Power 600kVA
Apparent Power Basic Accuracy ±2%
Apparent Power Max Resolution 100VA
Capacitance 7000µF
Capacitance Max Resolution 1nF
DC Microcurrent 1000µA
DC Microcurrent Basic Accuracy ±1%
DC Microcurrent Max Resolution 10nA
DC Voltage 600V
DC Voltage Basic Accuracy ±1%
DC Voltage Max Resolution 0.1mV
Frequency 40Hz to 1kHz
Frequency Basic Accuracy ±0.5%
Frequency Max Resolution 0.1Hz
Horsepower 800HP
Horsepower Basic Accuracy ±5%
Horsepower Max Resolution 0.01HP
Low Resistance 1000kΩ
Low Resistance Basic Accuracy ±1%
Low Resistance Max Resolution 0.1Ω
Phase -60 to +60°
Phase Basic Accuracy ±6°
Phase Max Resolution 0.1°
Reactive Power 600kVAR
Reactive Power Basic Accuracy ±5%
Reactive Power Max Resolution 10VAR
Resistance 100MΩ
Resistance Max Resolution 1kΩ
Temperature (Type K) Max Resolution -58 to 1000°F (-50 to 900°C)
Temperature (Type N) ±1%
Temperature (Type N) Basic Accuracy 0.1°F/°C
True Power 600kW / 10W
True Power Basic Accuracy ±5%
True Power Max Resolution 10W
Additional Details
Certifications 380976-K-NIST_S: CE,UL, NIST
380976-K_S: CE,UL
Dimensions 9 × 3 × 1.6" (228 × 76 × 39mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 16.4oz (465g)

Resources & Support

User Manual

Extech 380976 User Manual GB

Datasheet

Extech 380976-K Datasheet

Certification

Extech 380976-K Declaration of Conformity

User Manual

Extech 380976 User Manual

Export Restrictions

Cart

Added to cart