Extech 382202

18V/3A Single Output DC Power Supply

The Extech 382202 is a DC Power Supply which provides an adjustable 0 V to 30 V and 0 A to 1 A output. It features a dual backlit LCD display for current and voltage as well as short circuit and overload protection. Operates from 120 VAC ± 10%/60 Hz power source. Banana plug outputs. Complete with power cord.

Specifications

General
Line Current Regulation <0.2% + 3mA
Line Voltage Regulation <0.01% + 3mV
Load Current Regulation <0.2% + 3mA
Load Voltage Regulation <0.01% + 2mV
Output Current 0 – 3.00A DC
Output Current Basic Accuracy ±2% of reading
Output Voltage 18.0V DC
Output Voltage Basic Accuracy ±1.5% of reading
Ripple and Noise <0.5mV/<3mA
Additional Details
Dimensions 9.4 × 4.25 × 6" (240 × 108 × 154mm)
Power 115V/230V; 50/60Hz
Warranty 2 years
Weight 6.6lbs. (3kg)

Resources & Support

User Manual

Extech 382200 382202 User Manual

Certification

Extech 382202 Declaration of Conformity

Datasheet

Extech 382200-382202 Datasheet

Export Restrictions

Cart

Added to cart