Extech 382213

Digital Triple Output DC Power Supply

Ideal for a wide range of applications including bench testing, field service, hobby, and telecommunication equipment, the solid state, compact Extech 382213 Digital Triple Output DC Power Supply delivers clean, reliable power while protecting itself and any device under test (DUT) from damage. It offers three choices of power output: adjustable 0 to 30 Volt, 0 to 3 Amp, plus fixed 5 and 12 Volt. Featuring a digital LCD display, the 382213 also includes overload and short circuit protection, constant voltage/current, easy snap terminals for 5 and 12 Volt outputs, and a current-limited front panel LED indicator. It complete with a power cord.

Specifications

General
Fixed Outputs 5V/0.5A (cont.), 1A(max); 12V/0.5A (cont.), 1A(max)
Line Voltage Regulation <0.05% + 10mV
Load Voltage Regulation <0.05% + 10mV
Output Current 0 to 3A
Output Voltage 0 to 30V DC
Ripple and Noise <5mV
Additional Details
Certifications CE
Dimensions 6 × 5.6 × 9.5" (152 × 142 × 242)
Power 110/220VAC 50/60Hz
Warranty 2 years
Weight 11lbs. (5kg)

Resources & Support

User Manual

Extech 382203 382213 User Manual

Datasheet

Extech 382203-382213 Datasheet

Certification

Extech 382213 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart