Extech 382275

600W Switching Mode DC Power Supply (120V)

The Extech 382275 power supply is an easy-to-configure, highly stable, lab grade DC power supply with maximum output power of 600 Watts. The new DC power supply offers two degrees of control over both current and voltage outputs (course and fine). Output is adjustable from 0 to 30 Volts DC and 0 to 20 Amps with (0.1 Volts/Amps resolution). Dual green LED displays offer easy-to-read, high contrast readouts of voltage and current values. The 382275 offers four operating modes: normal mode, with values controlled by front-panel knobs; preset mode, which offers three popular voltage presets at 20 Amps: 5.0 Volts, 13.8 Volts, and 25 Volts; set mode, with three user-customizable presets; and remote control mode, where the user can remotely adjust output power on/off, voltage and current. Other features include automatic constant current and voltage, high RFI immunity, excellent EMI, a thermostat-controlled variable speed fan, as well as over-voltage, over-temperature, and short circuit protection. The 382275 offers a compact, low profile design and small footprint without compromising output noise and transient response factors. Complete with power cord.

Specifications

General
Line Current Regulation 50mA min
Line Voltage Regulation 20mV
Load Current Regulation 100mA min
Load Voltage Regulation 50mV
Output Current 1 to 20A
Output Current Basic Accuracy ±(0.5% of reading + 2 digits)
Output Current Max Resolution 100mA
Output Voltage 1 to 30V
Output Voltage Basic Accuracy ±(0.5% of reading + 2 digits)
Output Voltage Max Resolution 100mV
Ripple and Noise <5mVrms
Additional Details
Certifications CE
Dimensions 7.9 × 3.5 × 8.5" (200 × 90 × 215mm)
Power 120VAC, 50Hz/60Hz
Warranty 2 years
Weight 5.7lbs (2.6kg)

Resources & Support

User Manual

Extech 382275 382276 User Manual

Certification

Extech 382275 Declaration of Conformity

User Manual

Extech 382275 382276 User Manual GB

Datasheet

Extech 382275 382276 Datasheet

Export Restrictions

Cart

Added to cart