Extech 382276

600W Switching Mode DC Power Supply (230V)

382276 is a Switching Mode DC Power Supply has an adjustable output of 0 to 30V/ 20A with two user-defined presets and one 13.8V/20A factory preset. Power supply features dual LED displays, high RFI immunity, excellent EMI, and a Thermostatic Control Fan. Additional features include over-voltage, over-temperature, and short circuit protection. Operates at 220V, 50/60Hz and comes complete with AC power cord.

Specifications

General
Line Current Regulation 50mA min
Line Voltage Regulation 20mV
Load Current Regulation 100mA min
Load Voltage Regulation 50mV
Output Current 1 to 20A
Output Current Basic Accuracy ±(0.5% of reading + 2 digits)
Output Current Max Resolution 100mA
Output Voltage 1 to 30V
Output Voltage Basic Accuracy ±(0.5% of reading + 2 digits)
Output Voltage Max Resolution 100mV
Ripple and Noise <5mVrms
Additional Details
Certifications CE
Dimensions 7.9 × 3.5 × 8.5" (200 × 90 × 215mm)
Power 230V, 50Hz/60Hz
Warranty 2 years
Weight 5.7lbs (2.6kg)

Resources & Support

User Manual

Extech 382275 382276 User Manual

Certification

Extech 382276 Declaration of Conformity

Datasheet

Extech 382275 382276 Datasheet

User Manual

Extech 382275 382276 User Manual GB

Export Restrictions

Cart

Added to cart