Extech 39240

Waterproof Stem Thermometer

Extech's 39240 is a waterproof stem thermometer. This stem thermometer is pocket sized with a digital display featuring 0.1° resolution and min/max recording. It measures temperature in frozen solids and liquids using the 2.75 in. (70 mm) stainless steel stem. Temperature measurements from -40 to 392°F (-40 to 200°C). MAX/MIN recall of high and low temperatures as well as Data Hold and Auto power Off features. Complete with one LR44 button battery and protective cover.

Specifications

General
Stem 2.75" (70mm) stainless steel
Temperature (Contact) -40 to 392°F (-40 to 200°C)
Temperature (Contact) Basic Accuracy ±1°C / ±2°F
Temperature (Contact) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 5.9 × 0.8 × 0.7" (150 × 20 × 18mm)
Display Digital Segment LCD
Power 1 × LR44 (1.5V) button cell battery
Warranty 2 years
Weight 0.7oz (20g)

Resources & Support

Certification

Extech 39240 Declaration of Conformity

User Manual

Extech 39240 User Manual

User Manual

Extech 39240 User Manual GB

Datasheet

Extech 39240 Datasheet

Export Restrictions

Cart

Added to cart