Discontinued

Extech 40130

Non-Contact Detection of AC Voltage

Capable of detecting the presence of live wires before testing, this pocket-size AC voltage detector features a low-profile tip that can be inserted into outlet receptacles or used to trace along wire insulation to locate breaks. The Extech 40130 measures from 100 to 600 VAC (50/60 Hz) with visual (flashing red LED) alarms and audible (beeping) tones that can be switched off. Use for line out testing, locating breaks and control panel troubleshooting. CE approved and UL Listed. Complete with convenient size with pocket clip, and two AAA batteries.

Specifications

General
Detection Distance <5.1 mm (0.2") for 110V AC receptacles; 4 to 6" (10.2 to 15.2cm) up to 300V AC
Frequency Bandwidth 50/60Hz
Voltage Detection (Non-Contact) 100 to 600V AC
Additional Details
Certifications CE, UL
Dimensions 6 × 0.75 × 1" (152 x 19 x 25mm)
Power 2 × AAA (1.5V) batteries
Safety Category CAT III-600V
Warranty 2 years
Weight 2oz (57g)

Resources & Support

Datasheet

Extech 40130 Datasheet

Certification

Extech 40130 Declaration of Conformity

Export Restrictions