Extech 40180

Tone Generator and Amplifier Probe Circuit Finder Kit

The Extech 40180 is a Tone Generator and Amplifier Probe Kit. This heavy-duty kit with audible tone easily identifies wires or cables. The insulated inductive probe tip prevents shorting conductors. Featuring a wire trace, continuity test, clear/busy/ringing line test, and tip or ring identification. Includes alligator clips, RJ45 and RJ11 modular connectors, 9 V battery, and a case.

Specifications

General
Tone Output 1kHz, 6V square wave (approximately)
Additional Details
Certifications CE
Dimensions Probe: 9 × 2.25 × 1" (228 × 57 × 25.4mm); Generator: 2.5 × 2.5 × 1.5" (63.5 × 63.5 × 38.1mm)
Power 2 × 9V batteries
Warranty 2 years
Weight 9.6oz (272g)

Resources & Support

Datasheet

Extech 40180 Datasheet

User Manual

Extech 40180 User Manual

Export Restrictions

Cart

Added to cart