Extech 407026

Heavy Duty Light Meter with PC Interface

This 407026 Heavy Duty Light Meter has 4 lighting type settings for enhanced accuracy (Tungsten/Daylight, Fluorescent, Sodium, Mercury). Additional features include Data Hold, Min/Max/Average, Auto power off and a % reading of the differential from a reference point. Built-in RS-232 interface with optional Data Acquisition Software and Data logger. Complete with 9V battery, light sensor with 45" (1.1m) cable, protective cover, and holster with stand.

Specifications

General
Cosine and Color Corrected Yes
Light (Foot Candle) 200, 2000, 5000Fc
Light (Foot Candle) Basic Accuracy ±4% full scale
Light (Foot Candle) Max Resolution 1Lux
Light (Lux) 2000, 20000, 50000Lux
Light (Lux) Basic Accuracy ±4% full scale
PC Interface Yes
Additional Details
Certifications 407026-NIST_S: CE, NIST
407026_S: CE
Dimensions 7 × 2.9 × 1.3" (178 × 74 × 33mm)
Power 1 × 9V battery
Warranty 3 years
Weight 1.6lbs (726g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

User Manual

Extech 407026 User Manual GB

Datasheet

Extech 407026 Datasheet

Certification

Extech 407026 Declaration of Conformity

User Manual

Extech 407026 User Manual

Export Restrictions

Cart

Added to cart