Extech 407750

Sound Level Meter with PC Interface

The 407750 Sound Level Meter with PC Interface has a large backlit display, PC Interface and background sound absorber for noise measurements with high ambient noise levels. It features A/C Weighting, fast/slow response time, Min/Max, and analog AC/DC outputs for connection to a recorder. Complete with microphone wind screen, 9V battery and case.

Specifications

General
Analog Output AC/DC
Microphone Condenser, 0.5” (12.7mm)
PC Interface Yes
Response Time Fast/Slow
Sound Range (dB) 30 to 130dB
Sound Range (dB) Basic Accuracy ±1.5dB (Type 2)
Sound Range (dB) Max Resolution 0.1dB
Weighting A,C
Additional Details
Certifications 407750-NIST_S: CE, NIST
407750_S: CE
Dimensions 10 × 3.1 × 1.5" (256 × 80 × 38mm)
Warranty 2 years
Weight 8.5oz (240g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407752 Manometer Data Acquisition Software and Connector

You must be logged in to download file.

User Manual

Extech 407750 User Manual GB

Datasheet

Extech 407750 Datasheet

Certification

Extech 407750 Declaration of Conformity

User Manual

Extech 407750 User Manual

Export Restrictions

Cart

Added to cart