Extech 407790A

Real Time Octave Band Analyzer

Extech’s Type 2 Integrating Sound Level Meter with Octave and 1/3 Octave Band Real Time is displayed on a large 3.5" 320x240 TFT color backlit LCD.

20 to 90dB, 20 to 100dB, 20 to 110dB, and 30 to 120dB, 40 to 130dB
3.5" (320x240) TFT color LCD with backlight feature displays Leq, LE, Lmax, Lmin, Lp, L05, L10, L50, L90, L95
Optional microphone extension cable for measurements in enclosures and other remote locations (407764-EXT)

Specifications

General
Analog Output AC output: 1 Vrms (at full scale); DC output: 3.0V, 25mV/dB
Frequency Bandwidth 25Hz ~ 10kHz
Memory microSD card (included)
Microphone Condenser, 0.52" (13.2mm)
Response Time Fast, Slow, 10ms (t), I
Sound Range (dB) 20 to 90dB, 20 to 100dB, 20 to 110dB, and 30 to 120dB, 40 to 130dB
Sound Range (dB) Basic Accuracy ±1.5dB (ref 94dB @ 1kHz)
Weighting A, C, and Z
Additional Details
Certifications 407790A-NIST_S: CE, NIST
407790A_S: CE
Dimensions 13.6 × 3.9 × 2.4" (345 × 100 × 60mm)
Power 4 × C (1.5V) batteries / external supply 6V DC, 1A
Warranty 2 years
Weight 33.5oz (950g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407790A Software

You must be logged in to download file.

Certification

Extech 407790A Declaration of Conformity

Datasheet

Extech 407790A Datasheet

User Manual

Extech 407790A User Manual

Export Restrictions

Cart

Added to cart