Extech 407910

Heavy Duty Differential Pressure Manometer (29psi)

The 407910 is a Differential Pressure Manometer that measures to 29psi and displays results in 8 units of measure. Features include: zero function for offset measurements, Min/Max, Data Hold and Auto power off. Includes 2 quick-disconnect fittings, 9V battery, protective holster with stand, and case.

Specifications

General
Pressure (atmosphere) ±1.974atm
Pressure (atmosphere) Basic Accuracy ±1% full scale
Pressure (atmosphere) Max Resolution 0.001atm
Pressure (inH2O) ±802.0inH₂O
Pressure (inH2O) Basic Accuracy ±1% full scale
Pressure (inH2O) Max Resolution 0.5inH₂O
Pressure (inHg) ±59.05inHg
Pressure (inHg) Basic Accuracy ±1% full scale
Pressure (inHg) Max Resolution 0.05inHg
Pressure (kgcm²) ±2.040kg/cm²
Pressure (kgcm²) Basic Accuracy ±1% full scale
Pressure (kgcm²) Max Resolution 0.001kg/cm²
Pressure (mbar) ±2000mbar
Pressure (mbar) Basic Accuracy ±2% full scale
Pressure (mbar) Max Resolution 1mbar
Pressure (mH₂O) ±20.40mH₂O
Pressure (mH₂O) Basic Accuracy ±1% full scale
Pressure (mH₂O) Max Resolution 0.01mH₂O
Pressure (mmHg) ±1500mmHg
Pressure (mmHg) Basic Accuracy ±1% full scale
Pressure (mmHg) Max Resolution 1mmHg
Pressure (psi) ±29psi
Pressure (psi) Basic Accuracy ±1% full scale
Pressure (psi) Max Resolution 0.02psi
Additional Details
Certifications 407910-NIST_S: CE, NIST
407910_S: CE
Dimensions 7 × 2.9 × 1.3" (178 × 74 × 33mm)
Power 1 × 9V battery
Warranty 3 years
Weight 12oz (350g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

User Manual

Extech 407910 User Manual

Datasheet

Extech 407910 Datasheet

Certification

Extech 407910 Declaration of Conformity

Export Restrictions

Cart

Added to cart